IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics ST25R3916 | Demoboard STEVAL-25R3916B

Discovery kit for the ST25R3916B high performance NFC universal device and EMVCo reader

Overview

TopologyOther Topology
IC revision1

Description

The STEVAL-25R3916B kit allows the user to evaluate the features and capabilities of the ST25R devices, which are a series of high performance HF readers.

Features

  • ISO 18092 (NFCIP-1) active and passive initiator and target modes
  • NFC Forum NFC-A, NFC-B, NFC-F and NFC-V reader
  • ISO 14443A, ISO 14443B and ISO15693 reader
  • FeliCa™ reader
  • Support for all five NFC forum tag types in reader mode
  • NFC forum type 3 tag (NFC-F) host card emulation
  • NFC forum type 4A tag (NFC-A) host card emulation
  • Stream modes to implement other standard and custom protocols
  • Integrated inductive sensing system for low power detection of tag presenceusing phase or amplitude measurement
  • High output power
  • User selectable and automatic gain control
  • Serial peripheral interface (SPI) up to 10 Mb/s
  • I²C with up to 400 kbit/s in fast-mode, 1 Mb/s in fast-mode plus

Typical applications

  • NFC

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Winding Style
L(µH)
IR(mA)
VR(V)
VT(V (DC))
Application
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CNSW SMT Common Mode Line Filter, 90 Ω, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz90 Ω
–
–
–
DC Resistance0.3 Ω
–
Winding Stylebifilar 
Inductance0.111 µH
Rated Current370 mA
Rated Voltage50 V
Insulation Test Voltage125 V (DC)
ApplicationUSB 2.0 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 300 Ω, 450 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz300 Ω
Maximum Impedance450 Ω
Maximum Impedance250 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
–
–
Rated Current1500 mA
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 600 Ω, 3000 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance3000 Ω
Maximum Impedance180 MHz 
Rated Current 2900 mA
DC Resistance0.5 Ω
TypeHigh Speed 
–
–
Rated Current200 mA
–
–
–
–Check availability