IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics ST60A3H1 | Demoboard X-NUCLEO-60K1A1

Overview

TopologyOther Topology
IC revision1.0

Description

The X-NUCLEO-60K1A1 is a kit composed of two expansion boards, an X-NUCLEO-60L1A1 expansion board, and an X-NUCLEO-60R1A1 expansion board, working as a pair, which can be plugged onto most STM32 Nucleo board equipped with the Arduino R3 connectors. It provides a complete evaluation kit that allows you to learn, evaluate, and develop applications based on the ST60A3H1 transceiver, for contactless connectivity up to 480 Mbit/s.The ST60A3H1 is a full RF transceiver with a dual-linear-polarization integrated antenna, operating in half-duplex mode. It provides an optimized solution for a high-speed, low-power, short-range point to point 60 GHz RF link.The X-NUCLEO-60L1A1 expansion board, which hosts an ST60A3H1 configured as Local is the only board needing to be plugged onto an STM32 Nucleo development board (for example, NUCLEO-L476RG with ultralow power STM32 microcontroller). The other X-NUCLEO-60R1A1 expansion board, which hosts an ST60A3H1 configured as Remote is used in standalone. Any ST60A3H1 configuration is done from the X-NUCLEO-60L1A1 side.

Features

60 GHz V-band contactless connectivity transceiver expansion board kit, based on the ST60A3H1 for STM32 Nucleo. The X-NUCLEO-60K1A1 kit is composed of two boards:X-NUCLEO-60L1A1 expansion board with an ST60A3H1 configured as LocalX-NUCLEO-60R1A1 expansion board with an ST60A3H1 configured as RemoteRange up to 3 cmeUSB2, UART, GPIO, or I²C RF tunnelingEmbedded eUSB2 repeaterBypassable USB2 hub on Remote ST60A3H1 sideCompatible with most STM32 Nucleo boardsEquipped with Arduino® UNO R3 connectorFree comprehensive development firmware library and examples for ST60A3H1, compatible with STM32CubeETSI certifiedRoHS, CE, and UKCA compliant

Typical applications

  • Contactless connectivity up to 480 Mbit/s

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
Q
DF(%)
Application
Interface Type
Gender
Pins
Mount
PCB Thickness(mm)
Working Voltage(V (DC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSRF High Frequency, 6.8 pF, ±0.1pF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance6.8 pF
Capacitance±0.1pF 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Q-Factor536 
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.5 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Q-Factor1000 
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.5 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 10 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
Dissipation Factor2.5 %
–
–
–
–
–
–
–
–
–
–
–
–
Height0.5 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
Dissipation Factor5 %
–
–
–
–
–
–
–
–
–
–
–
–
Height0.5 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), 4.7 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
Dissipation Factor20 %
–
–
–
–
–
–
–
–
–
–
–
–
Height0.5 mm
–
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
Length1.6 mm
Width0.8 mm
Pad Dimension0.3 mm
–
–
–
–
–
–
–
MountSMT 
–
–
Impedance @ 100 MHz26 Ω
Maximum Impedance39 Ω
Maximum Impedance515 MHz 
Rated Current6500 mA
Impedance @ 1 GHz33 Ω
Height0.8 mm
TypeHigh Current 
–Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
–
–
–
–
PackagingTape and Reel 
–
–
ApplicationUSB 3.1 
Interface TypeType C 
GenderReceptacle 
Pins24 
MountTHR 
PCB Thickness1.6 mm
Working Voltage48 V (DC)
–
–
–
Rated Current5000 mA
–
–
TypeHorizontal 
–Check availability