IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics ST25R100 | Demoboard X-NUCLEO-NFC09A1

Overview

TopologyRF signals / communications
IC revision2.0

Description

The X-NUCLEO-NFC09A1 NFC card reader expansion board is based on the ST25R100 device.The expansion board is configured to support ISO14443A/B, ISO15693.The ST25R100 manages frame coding and decoding in reader mode for standard applications, such as NFC, proximity, and vicinity HF RFID standards. It supports ISO/IEC 14443 type A/B and ISO/IEC 15693 RF communication protocols as well as the detection, reading and writing of NFC Forum type 1, 2, 4, and 5 tags.It embeds a low power wake-up system capable of detecting an approaching tag. It also features a low power RC oscillator and wake-up timer to wake up the device automatically after a selected time period and check for a tag presence.

Features

On-board NFC card reader IC: ST25R10047 mm x 34 mm, four turns, 13.56 MHz inductive antenna etched on PCB and associated tuning circuitSix general-purpose LEDsISO 14443A and ISO14443BISO 15693Possibility of driving two antennas in single-ended configurationEquipped with Arduino UNO R3 connectorFree comprehensive development firmware library compatible with STM32Cube and samples for ST25R100Scalable solution for multiple board cascadeFCC certifiedRoHS and WEEE compliant

Typical applications

  • Connectivity

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
Test Condition IR 2
Z @ 1 GHz(Ω)
Type
L(nH)
Tol. L
Test Condition L
Qmin.
Q
RDC max.(Ω)
IR(mA)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TMSB Tiny Multilayer Suppression Bead, 110 Ω, 195 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz110 Ω
Maximum Impedance195 Ω
Maximum Impedance745 MHz 
Rated Current 21200 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz188 Ω
TypeWide Band 
DC Resistance0.09 Ω
Check availability
SPECWE-RFI Ferrite SMT Inductor, 140 Ω, 1255 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz140 Ω
Maximum Impedance1255 Ω
Maximum Impedance1540 MHz 
Rated Current 2790 mA
Rated Current 2ΔT = 40 K 
Inductance270 nH
Inductance±5% 
Inductance7.9 MHz 
Q-Factor13 
Q-Factor13 
DC Resistance0.165 Ω
Rated Current480 mA
Self Resonant Frequency1540 MHz
Check availability