IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics IPS8160HQ-1 | Demoboard X-NUCLEO-OUT19A1

Getting started with the X-NUCLEO-OUT19A1 industrial digital output expansion board for STM32 Nucleo

Overview

TopologyOther Topology
IC revision1

Description

The X-NUCLEO-OUT19A1 industrial digital output expansion board for STM32Nucleo provides a powerful and flexible environment for the evaluation of the driving and diagnostic capabilities of the IPS8160HQ-1 octal high-side smart power solid state relay, in a digital output module connected to 1 A industrial loads.The X-NUCLEO-OUT19A1 interfaces with the microcontroller on the STM32 Nucleo via 5 kV optocouplers driven by GPIO pins and Arduino R3 connectors.The expansion board can be connected to either a NUCLEO-F401RE or a NUCLEO-G431RB development board.It is also possible to evaluate a system composed of a X-NUCLEO-OUT19A1 stacked on other expansion boards.

Features

  • Based on the IPS8160HQ-1 octal high-side switch, which features: – Operating range 10.5 to 36 V
  • Low power dissipation (RON(MAX) = 280 mΩ)
  • Fast decay for inductive loads
  • Under-voltage lock-out
  • Overload and over-temperature protections
  • Loss of ground protection
  • QFN48L 8x6 mm package
  • Application board voltage operating range: 15 to 33 V
  • Extended voltage operating range (J9 open) up to 36 V
  • Operating current: up to 1 A per channel
  • Green LEDs for outputs on/off status (J12 and J13 close 1-2, 3-4, 5-6, 7-8)
  • Red LED for common overheating diagnostic (SW2 close 2-3)
  • 3 kV galvanic isolation
  • Supply rail reverse polarity protection
  • Compatible with STM32 Nucleo development boards
  • Equipped with Arduino® UNO R3 connectors
  • RoHS and China RoHS compliant
  • CE certified

Typical applications

  • Industrial digital output expansion (octal high-side smart power solid state relay)

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
L(mm)
W(mm)
H(mm)
Fl(mm)
Ceramic Type
Packaging
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Mount
IR(A)
Working Voltage(V (AC))
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins1 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Insulation Resistance1000 MΩ
Length2.44 mm
–
–
–
–
PackagingBag 
–
–
–
Pitch2.54 mm
–
–
Rated Current3 A
Working Voltage250 V (AC)
ColorBlack 
GenderJumper 
–Check availability
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Length7.05 mm
–
–
–
–
PackagingBox 
–
–
–
Pitch3.5 mm
–
MountTHT 
Rated Current10 A
Working Voltage300 V (AC)
–
–
–Check availability
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
Length5.08 mm
–
–
–
–
PackagingBag 
–
–
–
Pitch2.54 mm
–
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–
GenderPin Header 
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
Length7.62 mm
–
–
–
–
PackagingBag 
–
–
–
Pitch2.54 mm
–
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–
GenderPin Header 
–Check availability
SPECWR-PHD Pin Header - Dual, 8, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins8 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
Length10.16 mm
–
–
–
–
PackagingBag 
–
–
–
Pitch2.54 mm
–
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–
GenderPin Header 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
–
PackagingTape and Reel 
–
–
–
–
–
MountSMT 
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
–
PackagingTape and Reel 
–
–
–
–
–
MountSMT 
–
–
–
–
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance47 µF
Capacitance±20% 
Rated Voltage100 V (DC)
–
–
Dissipation Factor9 %
–
Length12.5 mm
–
–
–
–
PackagingAmmopack 
Endurance 7000
Ripple Current400 mA
Leakage Current47 µA
Pitch5 mm
Diameter10 mm
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance1 GΩ
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSST Soft Termination, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability