IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics L4986A | Demoboard EVL4986A-1KWBL

Low THD-High Efficiency, 1KW Bridgeless CCM-PFC pre-regulator based on L4986A

Overview

TopologyPower Factor Correction
Input voltage90-265 V
Switching frequency65-130 kHz
Output 1400 V / 2.5 A
IC revision1

Description

The EVL4986A-1KWBL demonstration board is a bridgeless PFC pre-regulator, double boost topology, featuring 1 kW output power (400 Vdc) and wide input voltage range (90 Vac-265 Vac), based on the new L4986A peak current mode CCM power factor controller. It is intended as a front-end converter up to 1 kW, able to be compliant with IEC61000-3-2 and JEITA-MITI.The demo is designed on the double boost (Barbi) topology using two branches, each consisting of a boost stage, managing half mains cycle. Each section operates at almost fixed frequency (65 kHz).Thanks to the bridgeless approach and the L4986A control IC, the board offers high efficiency and low input current THD across the entire input voltage range. This is achieved using a low complexity schematic and fewer components compared to similar bridgeless solutions.

Features

  • Input mains range: 90 to 265 Vac - frequency 45 to 65 Hz
  • Output voltage / load: 400 V / 2.5 A
  • Efficiency:
  • above 98% at 230 Vac (full load)
  • above 95.5% at 115 Vac (full load)
  • above 94% between 10% and 100% of full load
  • No load mains consumption: below 250 mW at 230 Vac
  • Mains harmonics in compliance with EN61000-3-2 Class-A and JEITA-MITI, Class-A
  • EMI in accordance with EN55022 Class-B
  • Safety in accordance with EN62368
  • Dimensions 145 x 160 mm, height = 35 mm
  • PCB: double sided, 70 µm, FR-4, mixed PTH/SMT

Typical applications

  • High power LED luminaries
  • IEC61000-3-2 and JEIDA-MITI compliant SMPS in excess of 1 kW, ndustrial and medical SMPS according to IEC 60601-1-2
  • Desktop PC, game console

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR 2(V (DC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
Application
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (DC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTBE Film Capacitors, 470 nF, 504 V (DC)
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 nF
Rated Voltage 2504 V (DC)
Rate of Voltage Rise20 V/µs
Dissipation Factor1 %
Insulation Resistance6.38 GΩ
Pitch22.5 mm
PackagingCarton 
Rated Voltage630 V (DC)
Length26 mm
Width9 mm
Height18 mm
Check availability
SPECWCAP-FTX2 Film Capacitors, 2.2 µF, 630 V (DC)
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 µF
Rated Voltage 2630 V (DC)
Safety ClassX2 
Rate of Voltage Rise170 V/µs
Dissipation Factor0.1 %
Insulation Resistance4.55 GΩ
Pitch22.5 mm
PackagingBulk 
ApplicationAcross the mains 
Rated Voltage275 V (DC)
Length26 mm
Width15 mm
Height25 mm
MountBoxed THT 
Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current15 A
Inductance2 mH
DC Resistance5 mΩ
Rated Voltage300 V (DC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length29 mm
Width19 mm
Height28 mm
MountTHT 
Check availability
750319521
SPECPFC Inductor, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series PFC Inductor
Check availability