IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics ISOSD61 | Demoboard STDES-AKI003V1 / TN1376

Overview

TopologySensors
Input voltage5 V
Output 13.3 V
IC revision1.0

Description

An overview of the ISOSD61 performance using the STDES-AKI003V1 reference design is herein described.The STDES-AKI003V1 provides accurate current sensing for high-end industrial motor control applications based on threephase inverter topology. It is tailored for high-end servo drives.The board features three ISOSD61 16-bit isolated sigma-delta modulators (with low voltage differential signaling (LVDS) andsingle-ended (TTL/CMOS) options) and six power metal strip shunt resistors (two in parallel for each phase) of 5 mΩ 7 W forcurrent sensing placed inline with the motor phases.Two types of tests have been performed: a low-current test running a motor in closed loop to verify the quality of the currentmeasurement and a nominal current test.The tests have been carried out using:• an STEVAL-CTM009V1 5 kW low voltage high current inverter for industrial motor control applications composed of:– a power stage– a capacitor board– a driver board– and a current sensing board which has not been used for the tests as it has been replaced by the STDES-AKI003V1• an STM32H7B3I-EVAL evaluation board with STM32H7B3LI MCU• an STDES-AKI003V1 sigma-delta current sensing board• DC power supplies: 24 V,48 V (VBUS), 12 V (Aux), 5 V (STDES-AKI003V1 power supply)The STSW-AKI003, a customized version of X-CUBE-MCSDK motor control software development kit, has been used toperform the tests. In particular, the current sensing related functions have been customized to acquire the measurements ofthe motor phase currents from the sigma-delta modulated inputs using the STM32H7B3LI microcontroller sigma-delta filteringperipheral.The STDES-AKI003V1 three-phase sigma-delta current sensing board is a fully assembled board developed for performanceevaluation only, not available for sale.

Features

  • 72 A motor phase peak current
  • 6 kV galvanic isolation
  • Up to 25 MHz sigma-delta clock
  • 5 V Vin supply voltage

Typical applications

  • The STDES-AKI003V1 provides accurate current sensing for high-end industrial motor control applications based on threephase inverter topology.

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, 2, Rising Cage Clamp
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
–Check availability