IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics ISOSD61 | Demoboard STDES-AKI003V1

Overview

TopologySensors
Input voltage5 V
Output 13.3 V
IC revision1.0

Description

The STDES-AKI003V1 provides an accurate current sensing for high-end industrial motor control applications based on three-phase inverter topology. It is a solution tailored for high-end servo drive.It has been designed to be used in place of the STEVAL-CTM008V1 within the STEVAL-CTM009V1 kit. A complete system can be arranged using the STEVAL-CTM009V1, the STM32H7B3I-EVAL as control board and the STDES-AKI003V1.The board features three ISOSD61 16-bit isolated sigma-delta modulators with low voltage differential signaling (LVDS) and single-ended options.The solution features six power metal strip shunt resistors (two in parallel for each phase) of 5 mΩ 7 W for the current sensing placed inline with the motor phases.The STDES-AKI003V1 allows the insulated current sensors (ICS) for phase currents reading via a dedicated 20-pin connector for sigma-delta streams compatible with the STM32H7B3I-EVAL board.A customized version of X-CUBE-MCSDK firmware exploiting the sigma-delta hardware and filtering capabilities of the STM32H7B3I-EVAL is available.The STDES-AKI003V1 three-phase sigma-delta current sensing board is a fully assembled board developed for performance evaluation only, not available for sale.

Features

Accurate current sensing for high-end industrial motor control applications based on ISOSD616 kV galvanic isolation, 16 bit sigma-delta modulator, up to 25 MSpsFast and dynamic response to load variationsCompatible with field-oriented control for PMSM motorsTriple simultaneous current sampling via shunt resistors placed in line with the motor phasesFully compatible with the STM32H7B3LI DFSDM peripheralTailored for high-end servo drives

Typical applications

  • Accurate current sensing for high-end industrial motor control applications based on ISOSD61

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, 2, Rising Cage Clamp
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
–Check availability