IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics IPS4140HQ-1 | Demoboard X-NUCLEO-DO41A1

Overview

TopologyOther Topology
Input voltage10.5-36 V
IC revision1.0

Description

The X-NUCLEO-DO41A1 industrial digital output expansion board for STM32 Nucleo provides a powerful and flexible environment for the evaluation of the driving and diagnostic capabilities of the IPS4140HQ-1 quad high-side smart power solid state relay, in a digital output module connected to ≤ 1 A industrial loads.The X-NUCLEO-DO41A1 expansion board offers two different application sides (logic side and process side) electrically separated by the 2.8 kVRMS galvanic isolation featured by the digital isolators STISO621.The logic side is the application side where the MCU operates and it is supplied by the VISO_L rail (3.3 V or 5.0 V, according to setting of SW1). The on-board Arduino® UNO R3 connectors enable the connection to either a NUCLEO-F401RE or a NUCLEO-G431RB development board.When the X-NUCLEO-DO41A1 is stacked on a NUCLEO-F401RE, or on a NUCLEO-G431RB, the VISO_L is supplied by the Nucleo board if connected to a PC/Laptop by USB cable. If the X-NUCLEO-DO41A1 is used standalone, then VISO_L can be supplied by the CN6[4] (SW1 = close 1-2) or CN6[5] (SW1 = close 2-3). By default, the signals on CN5[1, 2] and CN9[7, 8] can be driven high/low to activate/inactivate the loads on the process side connected to CN2[1, 2] and CN3[1, 2]. The thermal diagnostic signals of the four output switches embedded in the IPS4140HQ-1 are reported on CN5[9, 10] and CN8[5, 6]. The switches SW2, SW3, SW4, SW5 offer to the user some flexibility for the remapping of the driving signals IN1, IN2, IN3 and STATUS1 on CN5, CN8 and CN9 (see the schematic for further details).The process side is the application side on the industrial field (24 V operating rail). On the process side there are two supply rails: the VCC rail (typically connected to the 24 V rail) and the VISO_P (3.3 V) generated by the on board LDO40LPU33 (U8).The VCC rail is protected both from reverse polarity on CN1 (by the STPS1H100A, provided that J1 remains open) and against surge pulse (by SMC30J30CA (U2), provided that J2 is set closed). The VCC rail supply both the IPS4140HQ-1 and the LDO40LPU33.The VISO_P rail supplies both the digital isolators and the red diagnostic LEDs D7, D8, D9, D10 reporting the per-over-temperature fault of output channels OUT1, OUT2, OUT3, OUT4, respectively.Up to four industrial loads can be connected between the CN2[1, 2] and CN3[1, 2] connectors and the process side ground (CN1[2]). The four green LEDs D1, D2 D3, D4 can be used to monitor the status on/off of the respective output switches OUT1, OUT2, OUT3, OUT4. The above four green LEDs can be disabled by opening the J4 positions 1-2, 3-4, 5-6, 7-8.It is also possible to evaluate a system composed of a X-NUCLEO-DO41A1 stacked on other expansion boards.

Features

Based on the IPS4140HQ-1 quad high-side switch, which features:Operating voltage range 10.5 to 36 VOperating current range ≤ 1 A per channel3.3 V and 5 V compatible I/OLow-power dissipation (Standby current = 250 μA, RON(TYP) = 80 mΩ)Can drive resistive, capacitive and inductive loads (with fast demagnetization)Undervoltage shutdown with hysteresisPer-channel open-drain thermal fault diagnostic pinsPer-channel overload, short circuit, and thermal junction protectionsThermal case protectionNot simultaneous channel reactivation at thermal case resetLoss of GND protectionDesigned to meet IEC61131-2, IEC 61000-4-2 (up to ±25 kV), IEC61000-4-4, and IEC61000-4-5QFN48L 8x6 mm packageProcess side operating range: 11 V or 36 VProcess side reverse polarity protection (J1 open) by STPS1H100ASupply rail surge pulse protection (J2 closed) by SMC30J30CAOn board high efficiency 24 V to 3.3 V LDO (LDO40LPU33)Green LEDs for outputs on/off status (J4 close 1-2, 3-4, 5-6, 7-8)Red LEDs for thermal faults (D7, D8, D9, D10) visualizationGalvanic isolation between logic and process sides by STISO621 digital isolatorsLogic side operating voltage 3.3 V (SW1 close 1-2) or 5 V (SW1 close 2-3)Logic side equipped with Arduino® UNO R3 connectorsDigital signals driving output channels (default = CN5[1,2], CN9[7,8])Digital signals for thermal diagnostic (default = CN5[9,10] and CN8[5, 6])Easy digital signals reconfigurability by SW2, SW3, SW4, SW5Compatible with STM32 Nucleo development boardsRoHS and China RoHS compliantCE certified

Typical applications

  • Factory automation

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Mount
IR(A)
Working Voltage(V (AC))
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins1 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Insulation Resistance1000 MΩ
–
Length2.44 mm
–
–
–
PackagingBag 
–
–
–
Pitch2.54 mm
–
–
Rated Current3 A
Working Voltage250 V (AC)
ColorBlack 
GenderJumper 
–Check availability
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length7.05 mm
–
–
–
PackagingBox 
–
–
–
Pitch3.5 mm
–
MountTHT 
Rated Current10 A
Working Voltage300 V (AC)
–
–
–Check availability
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
–
–
Pitch2.54 mm
–
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–
GenderPin Header 
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
–
–
–
Pitch2.54 mm
–
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–
GenderPin Header 
–Check availability
SPECWR-PHD Pin Header - Dual, 8, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins8 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length10.16 mm
–
–
–
PackagingBag 
–
–
–
Pitch2.54 mm
–
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–
GenderPin Header 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
MountSMT 
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
MountSMT 
–
–
–
–
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance47 µF
Capacitance±20% 
Rated Voltage100 V (DC)
–
–
Dissipation Factor9 %
–
–
Length12.5 mm
–
–
–
PackagingAmmopack 
Endurance 7000
Ripple Current400 mA
Leakage Current47 µA
Pitch5 mm
Diameter10 mm
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance2.2 µF
Capacitance±10% 
Rated Voltage100 V (DC)
Size1210 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance0.05 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.75 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability