IC manufacturers STMicroelectronics

IC manufacturers (107)

STMicroelectronics IPS160H | Demoboard STEVAL-IFP028V1

Single high side driver

Overview

TopologyOther Topology
IC revisionV1

Description

The STEVAL-IFP028V1 is an evaluation board designed to analyze all IPS160H functionality. It is designed to meet the application requirements in terms of: Galvanic isolation between user interface and power interface. This requirement is satisfied by an optical isolation implemented through optocouplers OPTO1 for signal forward to the device and OPTO2 for the feedback diagnostic signal. Compliant with IEC 61000-4-2, IEC61000-4-4, IEC 61000-4-5 requirements. These requirements are satisfied by IPS160H itself and by the component U1 (the external TVS between VCC supply rail and power ground).To provide a user friendly interface to test IPS160H functionality, a dedicated GUI interface has been developed. In order to use the GUI, the STEVAL-IFP028V1 is connected to the STEVAL-PCC009V2 through a 30-way flat cable and then the STEVAL-PCC009V2 is connected through an USB cable to the PC with the GUI.The GUI lets you drive the STEVAL-IFP028V1 and monitor the status of the output on the power side, receiving fault information from the IPS160H DIAG pin.Finally, the STEVAL-IFP028V1 optimizes thermal performance through a careful layout with a dedicated copper area connecting the exposed pad of the PSSO12 package and acting as a heat-sink.

Features

 Operating voltage from 8 to 60 V

  • Operating current up to 2.5 A
  • Programmable cutoff delay time
  • Reverse polarity protection
  • Galvanic isolation
  • Input pins compatible with VCC rails
  • Green LED for channel ON/OFF status
  • Red LED for common diagnostic on: Open load in OFF state Cutoff Thermal protection Red LED functionality on DIAG pin guaranteed from VCC = 12 V
  • Microcontroller interface
  • IEC 61000-4-2, IEC61000-4-4 and IEC 61000-4-5 compliant
  • RoHS compliant

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability