IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics ISM6HG256X | Demoboard X-NUCLEO-IKS5A1

Overview

TopologyOther Topology
IC revision1.0

Description

The X-NUCLEO-IKS5A1 is an industrial motion MEMS and environmental sensor evaluation board kit composed by:X-NUCLEO-IND5A1: the main board, it hosts the motion MEMS and environmental sensors.STEVAL-MKGI07A: a detachable add-on board, which hosts two industrial connectors.The X-NUCLEO-IKS5A1 expansion board allows application development with features like FSM, MLC, ISPU, and sensor hub (with ISM330IS and ISM6HG256X onboard).There is also the possibility to use external sensors, which can be connected through:DIL24 adapter boards.Ribbon flat cable.Flex PCB connection.The board is supported by the ST Edge AI Suite with tools, including MEMS-Studio and HSDatalog.

Features

Wide range of industrial motion and environmental sensors:ISM6HG256X: intelligent IMU with simultaneous low-g and high-g acceleration detectionISM330IS: 6-axis IMU, always-on 3-axis accelerometer and 3-axis gyroscope with ISPUIIS2DULPX: intelligent ultralow power accelerometer for industrial applicationsILPS22QS: dual full-scale, 1260 hPa and 4060 hPa, absolute digital output barometerIIS2MDC: high accuracy, ultralow power, 3-axis digital output magnetometerDIL24 socket and industrial connectors for external sensorsCompatible with X-CUBE-MEMS1, an expansion software package for STM32CubeI²C sensor hub features on ISM330IS and ISM6HG256X availableSupported by MEMS-Studio, a software solution for MEMS sensors with graphical no-code design of algorithms and development of embedded AI featuresCompatible with STM32 Nucleo boardsEquipped with Arduino® UNO R3 connectorRoHS compliant and WEEE compliant

Typical applications

  • Sensing
  • Factory automation

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header, 2, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins2 
TypeStraight 
MountTHT 
Length4 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, 12, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins12 
TypeStraight 
MountTHT 
Length30.48 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability