IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT3074 | Demoboard EVAL-LT3074

Evaluating the LT3074 3A, Ultralow Noise, High PSRR, 45mV Dropout Ultrafast Linear Regulator with PMBus

Overview

TopologyBuck Converter
Input voltage0.6-5.5 V
Output 11.2 V / 3 A

Description

The EVAL-LT3074-AZ evaluation board features the LT3074, a 3A, ultralow noise, high power-supply rejection ratio (PSRR), 45mV dropout ultrafast linear regulator with PMBus capability. The input voltage (VIN) range for the VIN power is from 0.6V to 5.5V. The maximum output current is 3A. The output voltage is precisely programmed to 1.20V by two 1% resistors in series. The EVAL-LT3074-AZ requires a BIAS voltage (VBIAS) that is at least 1.2V higher than VOUT and is between 2.375V and 5.5V. There is a jumper (JP4), which gives an option to connect the BIAS pin to either an external bias voltage or the internal 3.3V logic power from the PMBus interface (discussed later in this section). The EVAL-LT3074-AZ can operate standalone without PMBus programming.

Features

  • Input voltage range: 0.6V to 5.5V
  • BIAS voltage range: 2.375V to 5.5V
  • Maximum output current: 3A
  • I2C/PMBus communication
  • Jumper selects bias mode of either external bias voltage or 3.3V internal logic power from the PMBus interface
  • Output voltage is precisely programmed to 1.20V by two 1%m resistors in series
  • BNC connectors for noise and PSRR measurement
  • Component placeholder can connect the PGFB pin directly to BIASAF to keep PG high
  • Operates standalone without PMBus programming
  • Jumper turns regulator on or off
  • Jumper enables or disables the internal clocks of LT3074 for noise performance verification
  • Jumper and resistor combinations select the serial bus interface address
  • Stacking connectors allow PMBus communication to multiple EVAL-LT3074-AZ
  • 6-pin 0.1 inch pitch connector implements Pmod Type 6 I2C
  • LED indication of POWER ON, POWER GOOD and PMBus ALERT
  • Terminals provide output current and output regulation status monitoring
  • The VIOC pin of the LT3074 manages power dissipation and PSRR
  • Banana jacks minimize VIN and VOUT connection voltage drops
  • VO+, VO−, and VI+ terminals for regulation and dropout monitoring
  • Component footprint for an SMA connector that allows a shielded VIN power connection
  • 22-lead (3mm x 4mm) LQFN package

Typical applications

  • High Speed/High Precision Data Converters,
  • Medical Applications
  • RF Power Supplies: PLLs, VCOs, Mixers, FPGA and DSP Power Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
f(mm)
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, 630 nm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length1.6 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, 525 nm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length1.6 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
–
–
–
–
–
–
–
Length12.7 mm
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Pins6 
TypeStraight 
MountTHT 
Length15.24 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability