IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT3033 | Demoboard DC2362A

3A, 0.95V to 10V Very Low Dropout Linear Regulator with Programmable Current Limit

Overview

TopologyOther Topology
Input voltage1.05-10 V
Output 15.26 V / 3 A

Description

The LT3033 is a very low dropout voltage (VLDO™) linear regulator that operates from a single input supply down to 0.95V. The device supplies 3A output current with 95mV typical dropout voltage. The LT3033 is ideal for low input voltage to low output voltage applications, providing comparable electrical efficiency to a switching regulator.The LT3033 optimizes stability and transient response with low ESR ceramic output capacitors as small as 10μF. Other features include programmable current limit, an output current monitor and a power good flag to indicate output voltage regulation. In shutdown, quiescent current typically drops to 22μA. Internal protection circuitry includes reverse-battery protection, current limiting with foldback, thermal limiting with hysteresis and reverse-current protection.The LT3033 is available as an adjustable device with an output voltage down to the 200mV reference. The device is available in a thermally enhanced, low profile 3mm × 4mm × 0.75mm QFN package.

Features

  • Single Supply VIN Range: 0.95V to 10V
  • Dropout Voltage: 95mV Typical
  • Output Current: 3A
  • Adjustable Output Voltage: 200mV to 9.7V
  • Single Capacitor Soft-Starts Reference and Lowers Output Noise
  • Stable with Low ESR, Ceramic Output Capacitors
  • 0.075% Typical Load Regulation from 1mA to 3A
  • Quiescent Current: 1.9mA Typical
  • Quiescent Current in Shutdown: 22μA Typical
  • Power Good (PWRGD) Flag (Status Valid in Shutdown)
  • Current Limit Protection with Foldback
  • Programmable Current Limit
  • Output Current Monitor: IOUT/2650
  • Thermal Limiting with Hysteresis
  • Reverse Battery, Reverse Output, and Reverse Current Protection
  • 20-Lead 3mm × 4mm QFN Package

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 2, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins2 
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, 3, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins3 
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability