Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
901-930 of 14698 reference designs
Filter values
Analog Devices LT3094EDD | Demoboard DC2624A, Rev. A
Other Topology
|
V
in
-20 - -3.8 V
|
Outputs
-3.3 V / 0.5 A, -3.3 V / 0.15 A
Analog Devices LT3095, Rev. A
SEPIC Buck-Boost Topology
|
V
in
5-20 V
|
fsw
450-2000 kHz
|
Outputs
12 V / 0.05 A, 5 V / 0.05 A
Analog Devices LT3097 | Demoboard EVAL-LT3097
Other Topology
|
V
in
3.8-20 V
|
Output
3.32 V / 0.5 A
Analog Devices LT3120 | Demoboard DC2815A
Buck-Boost Converter
|
V
in
2.5-26 V
|
fsw
400-2000 kHz
|
Output
5 V / 6.5 A
Analog Devices LT3154
Buck-Boost Converter
|
V
in
1.8-5.5 V
|
fsw
500-4000 kHz
|
Output
3.3 V
Analog Devices LT3154
Buck Converter
|
V
in
1.8-5 V
|
fsw
500-4000 kHz
|
Output
1.8 V / 4 A
Analog Devices LT3154
Buck-Boost Converter
|
V
in
1.8-5 V
|
fsw
500-4000 kHz
|
Output
5 V
Analog Devices LT3154
Boost Converter
|
V
in
3.3 V
|
fsw
500-4000 kHz
|
Output
5 V
Analog Devices LT3470, Rev. D
Buck Converter
|
V
in
4-40 V
|
fsw
1200 kHz
|
Output
16 V
Analog Devices LT3470A
Boost Converter
|
V
in
4-40 V
|
Output
16 V
Analog Devices LT3470A | Demoboard SCP-LT3470A-BEVALZ
Buck Converter
|
V
in
4-36 V
|
Output
16 V / 0.25 A
Analog Devices LT3470A | Demoboard SCP-LT3470A-IEVALZ
Buck Converter
|
V
in
4-36 V
|
Output
-16 V / 0.25 A
Analog Devices LT3470A, Rev. B
Buck Converter
|
V
in
4-40 V
|
fsw
1200 kHz
|
Output
16 V
Analog Devices LT3472 | Demoboard ADALM-SR1
Boost Converter
Analog Devices LT3484-0
Other Topology
Analog Devices LT3492, Rev. A
Buck Converter
|
V
in
3-24 V
|
fsw
330-2100 kHz
|
Output
0.3 A
Analog Devices LT3492, Rev. A
Buck-Boost Converter
|
V
in
10-16 V
|
fsw
330-2100 kHz
|
Output
0.1 A
Analog Devices LT3492, Rev. A
Buck Converter
|
V
in
5 V
|
fsw
330-2100 kHz
|
Output
0.3 A
Analog Devices LT3492, Rev. A
Buck-Boost Converter
|
V
in
3-30 V
|
fsw
330-2100 kHz
Analog Devices LT3495, Rev. A
Boost Converter
|
V
in
2.5-16 V
|
fsw
45 kHz
|
Output
40 V / 0.65 A
Analog Devices LT3495-1, Rev. A
Boost Converter
|
V
in
2.5-16 V
|
fsw
45 kHz
|
Output
40 V / 0.35 A
Analog Devices LT3495B, Rev. A
Boost Converter
|
V
in
2.5-16 V
|
Output
40 V / 0.65 A
Analog Devices LT3495B-1
Boost Converter
|
V
in
2.5-16 V
|
Output
40 V / 0.35 A
Analog Devices LT3504, Rev. A
Buck Converter
|
V
in
3.2-40 V
|
fsw
350-2200 kHz
|
Output
1 A
Analog Devices LT3507, Rev. A
Buck Converter
|
V
in
6-36 V
|
fsw
250-2500 kHz
|
Outputs
5 V / 1.5 A, 3.3 V / 1.3 A
Analog Devices LT3507, Rev. A
Buck Converter
|
V
in
6-36 V
|
fsw
250-2500 kHz
|
Output
5 V / 1.5 A
Analog Devices LT3507, Rev. A
Buck Converter
|
V
in
6-36 V
|
fsw
250-2500 kHz
|
Output
1.8 V / 2.4 A
Analog Devices LT3511, Rev. C
Flyback Converter
|
V
in
8-20 V
|
fsw
40-650 kHz
|
Outputs
15 V / 0.04 A, 70 V / 0 A
Analog Devices LT3511, Rev. C
Flyback Converter
|
V
in
20-30 V
|
fsw
40-650 kHz
|
Outputs
5 V / 0.25 A, 15 V / 0.09 A
Analog Devices LT3511, Rev. C
Flyback Converter
|
V
in
4.5-100 V
|
fsw
40-650 kHz
previous
1
...
29
30
31
32
33
...
490
next
Cart
Your cart is empty.
Get samples and quotes