IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT3040EDD | Demoboard DC2783A

20V, 200mA, Ultralow Noise, Ultrahigh PSRR Precision DAC/Reference Buffer

Overview

TopologyOther Topology

Description

The LT3040 is a high performance, robust Voltage Output Reference/DAC buffer that employs a unique architecture that seeks to maintain the precision and accuracy of the Reference or DAC while sourcing up to 200mA. It features ADI’s ultralow noise and ultrahigh PSRR architecture for powering noise sensitive, high accuracy systems. Designed as an advanced voltage buffer for Voltage Output References/DACs, the LT3040 features extremely low 1/f noise, very low wideband noise, excellent PSRR over a wide frequency range and low dropout performance – a typical 350mV dropout at 200mA of source current.Operating quiescent current is nominally 2.5mA and drops to <1μA in shutdown. The LT3040’s wide output voltage range (0V to 15V) while maintaining unity-gain operation provides virtually constant output noise, PSRR, bandwidth and load regulation independent of the VIN voltage. Additionally, the buffer features programmable current limit, fast start capability and a FAULT flag to indicate faults on the output.The LT3040 is stable with a minimum 4.7μF ceramic output capacitor. Built-in protection includes reverse supply voltage protection, reverse current protection, internal current limit with fold-back and thermal limit with hysteresis. The LT3040 is available in thermally enhanced 12-Lead MSOP and 10-Lead 3mm × 3mm DFN packages.

Features

  • Ultralow Wideband Noise: 1.2µVRMS (10Hz to 100kHz)
  • Ultralow 1/f Noise: 0.6µVP-P (0.1Hz to 10Hz)
  • Ultralow Spot Noise: 4nV/√Hz at 1kHz and Above
  • Ultrahigh PSRR: 73dB at 1MHz
  • Ultralow Input Offset: 125µV
  • Output Source Current: 200mA
  • Wide Input Voltage Range: 1.8V to 20V
  • Rail to Rail Output Voltage Range: 0V to 15V
  • Single Capacitor Improves Noise and PSRR
  • Fast Start-Up for VIN Pin
  • FAULT Flag
  • High Bandwidth: 1MHz
  • Low Dropout Voltage: 350mV
  • Programmable Current Limit
  • Precision Enable/UVLO
  • Parallelable for Lower Noise and Higher Current
  • Internal Current Limit with Foldback
  • Minimum Output Capacitor: 4.7µF Ceramic
  • Reverse Supply and Reverse Current Protection
  • Thermal Limit with Hysteresis
  • 10-Lead 3mm × 3mm DFN and 12-Lead MSOP

Typical applications

  • High Speed/High Precision Data Converters
  • High Precision Voltage References / Very Low Noise Instrumentation

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
f(mm)
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
Length6.4 mm
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWR-PHD Jumper, –, 2
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
Pins2 
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, 6
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
Pins6 
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability