IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT3045 | Demoboard ICM-01

20V, 500mA, Ultralow Noise, Ultrahigh PSRR Linear Regulator

Overview

TopologyBuck Converter
Input voltage5 V
Output 13.3 V / 0.5 A

Description

The LT®3045 is a high performance low dropout linear regulator featuring LTC’s ultralow noise and ultrahigh PSRR architecture for powering noise sensitive applications. Designed as a precision current reference followed by a high performance voltage buffer, the LT3045 can be easily paralleled to further reduce noise, increase output current and spread heat on the PCB.The device supplies 500mA at a typical 260mV dropout voltage. Operating quiescent current is nominally 2.2mAand drops to <<1µA in shutdown. The LT3045’s wide output voltage range (0V to 15V) while maintaining unitygain operation provides virtually constant output noise, PSRR, bandwidth and load regulation, independent of the programmed output voltage. Additionally, the regulator features programmable current limit, fast start-up capability and programmable power good to indicate output voltage regulation.

Features

  • Ultralow RMS Noise: 0.8µVRMS (10Hz to 100kHz)
  • Ultralow Spot Noise: 2nV/√Hz at 10kHz
  • Ultrahigh PSRR: 76dB at 1MHz
  • Output Current: 500mA
  • Wide Input Voltage Range: 1.8V to 20V
  • Single Capacitor Improves Noise and PSRR
  • 100µA SET Pin Current: ±1% Initial Accuracy
  • Single Resistor Programs Output Voltage
  • High Bandwidth: 1MHz
  • Programmable Current Limit
  • Low Dropout Voltage: 260mV
  • Output Voltage Range: 0V to 15V
  • Programmable Power Good
  • Fast Start-Up Capability
  • Precision Enable/UVLO
  • Parallelable for Lower Noise and Higher Current
  • Internal Current Limit with Foldback
  • Minimum Output Capacitor: 10µF Ceramic
  • Reverse-Battery and Reverse-Current Protection
  • 12-Lead MSOP and 10-Lead 3mm × 3mm DFN Packages
  • AEC-Q100 Qualified for Automotive Applications

Typical applications

  • Very Low Noise Instrumentation, High Speed/High Precision Data Converters
  • Medical Applications: Imaging, Diagnostics
  • RF Power Supplies: PLLs, VCOs, Mixers, LNAs, PAs, Precision Power Supplies, Post-Regulator for Switching Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 100 µH, 0.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current0.7 A
Saturation Current0.82 A
DC Resistance560 mΩ
Self Resonant Frequency7.2 MHz
–Check availability