IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT3073

3A, Ultra-Low Noise, High PSRR, 45mV Dropout Ultra-Fast Linear Regulator

Overview

TopologyOther Topology
Input voltage0.6-5.5 V
Output 14.2 V / 3 A

Description

The LT3073 is a low voltage, ultra-low noise, and ultra-fast transient response linear regulator. The device supplies up to 3A with a typical dropout voltage of 45mV. A 4.7μF reference bypass capacitor decreases output voltage noise to 1.2μVRMS. The wide bandwidth and high PSRR permit the use of small ceramic capacitors, saving bulk capacitance and cost. The LT3073 is ideal for powering high-performance FPGAs, data converters, RF, and noise-sensitive signal chain applications.The output voltage is digitally selectable in 50mV increments from 0.5V to 1.2V, 100mV increments from 1.2V to 1.8V, and discrete levels at 2V, 2.5V, 3V, 3.3V, and 4.2V. The LT3073’s unity-gain operation provides virtually constant output noise, PSRR, bandwidth, and load regulation independent of the programmed output voltage. In addition, the LT3073 incorporates a unique tracking feature (VIOC) to control the upstream switching regulator to maintain a constant voltage across the LT3073 and minimize power dissipation.A precision current monitor provides power monitoring for system energy management, while precision current limiting allows users to minimize input power supply size and cost. Built-in protection includes UVLO, internal current limit, and thermal shutdown with hysteresis. The LT3073 is available in a compact 22-lead (3mm X 4mm) LQFN package (Laminate package with QFN footprint).

Features

  • Ultra-low RMS Noise: 1.2μVRMS (10Hz to 100kHz)
  • Ultra-low Spot Noise: 3nV/√Hz at 10kHz
  • Ultra-low 1/f Noise: 7μVP-P from 0.1Hz to 10Hz
  • High-Frequency PSRR: 52dB at 1MHz
  • Ultra-fast Transient Response
  • Dropout Voltage: 45mV Typical
  • Digitally Programmable VOUT: 0.5V to 4.2V
  • Output Tolerance: ±1.5% Over Line, Load, and Temperature
  • Precision Current Monitor: ±3% accuracy at 3A
  • Programmable Current Limit: ±3% at 3A
  • Input Range: 0.6V to 5.5V
  • Digital Output Margining: ±2.5%
  • Stable with Ceramic Output Capacitors (10μF Minimum)
  • Parallel Multiple Devices for Higher Current
  • VIOC Pin to Control Upstream Switching Converter
  • Precision Enable/Under Voltage Lock Out (UVLO)
  • Power Good (PG) Flag
  • Temperature Monitor
  • 22-Lead (3mm x 4mm) LQFN Package

Typical applications

  • High Speed/High Precision Data Converters, Low Noise Instrumentation, Post-Regulator for Switching Supplies
  • RF Power Supplies: PLLs, VCOs, Mixers, LNAs, PAs, FPGA and DSP Power Supplies
  • Medical Applications

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 10 µH, 3.75 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current3.75 A
Saturation Current @ 10%5 A
Saturation Current @ 30%9.8 A
DC Resistance85 mΩ
Self Resonant Frequency15 MHz
MountSMT 
–Check availability