IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT3073 | Demoboard EVAL-LT3073-AZ

Evaluating the LT3073 3A, Ultra-Low Noise, High PSRR, 45 mV Dropout Ultra-Fast Linear Regulator

Overview

TopologyOther Topology
Input voltage0.6-5.5 V
Output 14.2 V / 3 A

Description

The EVAL-LT3073-AZ evaluation board features the LT3073, a 3 A, ultra-low noise, high power-supply rejection ratio (PSRR), 45 mV dropout ultra-fast linear regulator. The input voltage (VIN) range for the VIN power is from 0.6 V to 5.5 V. There are jumpers to set a 3-bit trilevel code that determines the output voltage (VOUT) at preprogrammed levels that range from 0.5 V to 4.2 V. The maximum output current is 3 A. The EVAL-LT3073-AZ requires an external BIAS voltage (VBIAS) that is at least 1.2 V higher than VOUT and is between 2.375 V and 5.5 V.

Features

  • Ultra-low RMS Noise: 1.2μVRMS (10Hz to 100kHz)
  • Ultra-low Spot Noise: 3nV/√Hz at 10kHz
  • Ultra-low 1/f Noise: 7μVP-P from 0.1Hz to 10Hz
  • High-Frequency PSRR: 52dB at 1MHz
  • Ultra-fast Transient Response
  • Dropout Voltage: 45mV Typical
  • Digitally Programmable VOUT: 0.5V to 4.2V
  • Output Tolerance: ±1.5% Over Line, Load, and Temperature
  • Precision Current Monitor: ±3% accuracy at 3A
  • Programmable Current Limit: ±3% at 3A
  • Input Range: 0.6V to 5.5V
  • Digital Output Margining: ±2.5%
  • Stable with Ceramic Output Capacitors (10μF Minimum)
  • Parallel Multiple Devices for Higher Current
  • VIOC Pin to Control Upstream Switching Converter
  • Precision Enable/Under Voltage Lock Out (UVLO)
  • Power Good (PG) Flag
  • Temperature Monitor
  • 22-Lead (3mm x 4mm) LQFN Package

Typical applications

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
f(mm)
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
Length12.7 mm
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWR-PHD Jumper, –, 2
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
Pins2 
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, 3
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, 4
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
Pins4 
TypeStraight 
MountTHT 
Length8 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, 6
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
Pins6 
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability