IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT3001

36V 4W No-Opto Isolated Flyback Converter

Overview

TopologyFlyback Converter
Input voltage4-36 V
Switching frequency10 kHz
Output 15 V

Description

The LT3001 is a micropower isolated flyback converter. By sampling the isolated output voltage directly from the primary-side flyback waveform, the part requires no third winding or opto-isolator for regulation. The output voltage is programmed with a single external resistor. Internal compensation and soft-start further reduce external component count. Boundary mode operation provides a small magnetic solution with excellent load regulation. Low ripple Burst Mode operation maintains high efficiency at light load while minimizing the output voltage ripple. A 1.2A, 65V DMOS power switch is integrated along with all high voltage circuitry and control logic into a 5-lead ThinSOT™ package.The LT3001 operates from an input voltage range of 4V to 36V and can deliver up to 4W of isolated output power. The high level of integration and the use of boundary and low ripple burst modes result in a simple to use, low component count, and high efficiency application solution for isolated power delivery.

Features

  • 4V to 36V Input Voltage Range
  • 1.2A, 65V Internal DMOS Power Switch
  • Low Quiescent Current
  • Boundary Mode Operation at Heavy Load
  • Low-Ripple Burst Mode® Operation at Light Load
  • Minimum Load <0.5% (Typ) of Full Output
  • VOUT Set with a Single External Resistor
  • No Transformer Third Winding or Opto-Isolator Required for Regulation
  • Accurate EN/UVLO Threshold and Hysteresis
  • Internal Compensation and Soft-Start
  • Output Short-Circuit Protection
  • 5-Lead TSOT-23 Package

Typical applications

  • Industrial
  • Isolated Telecom
  • Medical Power Supplies, Housekeeping Power Supplies
  • Automotive

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
VOut2(V)
IOut2(mA)
L(µH)
n
ISAT(A)
LS(µH)
VT(V (AC))
Size
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FLYLT Flyback Transformers for Linear Technology, 8 - 32 V (DC), 5 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 8 - 32 V (DC)
Output Voltage 15 V
Output Current 1360 mA
Output Voltage 25 V
Output Current 2360 mA
Inductance40 µH
Turns Ratio3:1:1 
Saturation Current2 A
Leakage Inductance1 µH
Insulation Test Voltage1500 V (AC)
SizeEP10 
IC ReferenceLT8301 
–Check availability