IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices HMC406 | Demoboard CN0523

Overview

TopologyOther Topology
IC revisionE

Description

The EVAL-CN0523-EBZ is a USB-powered, RF power amplifier that is optimized for transmitting signal chains in the 5.8 GHz ISM band. Using two HMC407 amplifiers cascaded together, the design provides a gain of 28 dB and return losses of more than 10 dB throughout its RF band of operation.An overtemperature management feature is implemented on the EVAL-CN0523-EBZ wherein the amplifiers are automatically disabled when the board temperature reaches a preset threshold, and it automatically returns to normal operation once the temperature falls below the hysteresis point.Designed to be used with the ADALM-PLUTO, or other software defined radio platform, the board features a small form factor, with dimensions of 25.4 mm × 50.8 mm x 1.5748 mm (PCB only). The RF input and output are designed with a 50 Ω impedance, enabling direct connection between the circuit and standard 50 Ω systems.A micro-USB connector is used for the input power, allowing the evaluation board to use most +5 V wall wart power supplies available in the market.

Typical applications

  • USB-Powered, 5.8 GHz RF Power Amplifier with Overtemperature Management

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
Class
Ingress Protection Code
PCB Thickness(mm)
Center Contact
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCD SMT Mono-color Chip LED Diffused, 573 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.4 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
–Check availability
SPECWL-SMCD SMT Mono-color Chip LED Diffused, 624 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]90 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.4 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size7050 
Operating Temperature -40 °C up to +150 °C
–
–
–
Length7 mm
Width6.9 mm
Height4.8 mm
–
–
Inductance1.5 µH
Performance Rated Current16.4 A
Saturation Current @ 10%4 A
Saturation Current @ 30%11 A
DC Resistance4.3 mΩ
Self Resonant Frequency110 MHz
MaterialSuperflux 
Packaging Unit1000 
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance3.3 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance47 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.002 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
Packaging Unit3000 
–
–
–
–
–Check availability
SPECWR-SMA PCB End Launch, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-SMA PCB End Launch
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -65 °C up to +165 °C
–
Insulation Resistance5000 MΩ
–
–
–
–
–
PackagingTray 
–
–
–
–
–
–
–
Packaging Unit180 
ClassIndustrial 
Ingress Protection CodeNone 
PCB Thickness1.6 mm
Center ContactØ 0.51 WIDE x 0.25 THK 
–Check availability