Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
8521-8550 of 14704 reference designs
Filter values
Renesas CCE4503 | Demoboard CCE4503-EVAL-V1
Other Topology
Renesas CCE4503 | Demoboard CCE4503-EVAL-V3, Rev. 1.00
Other Topology
Renesas CCE4510 | Demoboard CCE4510-EVAL-V2
Other Topology
Renesas CCE4510 | Demoboard CCE4510-2CH-DB, Rev. 1
Other Topology
|
V
in
8-32 V
Renesas CCE4510 | Demoboard CCE4510-SNGB-V1, Rev. 1.00
Other Topology
Renesas CCE4511 | Demoboard CCE4511-EVAL-V1, Rev. 1
Other Topology
Renesas DA14531MOD, Rev. 1
Other Topology
Renesas DA14535 | Demoboard US159-DA14535EVZ, Rev. 1.01
Other Topology
Renesas DA7212 | Demoboard QCIOT-DA7212EVZ, Rev. 1.01
Other Topology
Renesas HIP2211 | Demoboard EU068-MCTRIPSPOCZ, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
6-18 V
Renesas ICS1894-32 | Demoboard EU189-HEATPUMPPOCZ, Rev. 1
Buck Converter
Renesas IDT9239, Rev. 1.0.5
Wireless Power Transfer
|
V
in
4.25-21 V
|
Output
5.1 V / 0.05 A
Renesas IDTP9020, Rev. 0.2
Wireless Power Transfer
|
Output
5 V
Renesas IDTP9020, Rev. 0.2
Buck Converter
|
V
in
6-19 V
|
Output
5.25 V / 1 A
Renesas IDTP9025
Wireless Power Transfer
|
Output
5 V / 1 A
Renesas IDTP9030 | Demoboard IDTP9030 ''Q1'' TX-A1 EVALUATION KIT, Rev. 2.5
Wireless Power Transfer
Renesas IDTP9035A
Wireless Power Transfer
|
V
in
4.75-5.25 V
|
fsw
110-205 kHz
Renesas IDTP9036A
Buck Converter
|
V
in
11.4-12.6 V
|
fsw
115-205 kHz
|
Output
5.5 V / 0.01 A
Renesas IDTP9038 | Demoboard P9038-R-EVK
Wireless Power Transfer
|
V
in
4.5-6.9 V
Renesas IDTP9038
Wireless Power Transfer
|
V
in
4.5-6.9 V
|
fsw
110-205 kHz
|
Output
2.5 V
Renesas IDTP9145
Wireless Power Transfer
|
Output
5 A
Renesas IDTP9235, Rev. 1.0.1
Buck Converter
|
V
in
4.25-21 V
|
Output
5.1 V / 0.05 A
Renesas ISL12022MA | Demoboard QCIOT56-ISL12022EVZ, Rev. 1.01
Other Topology
|
V
in
3.3 V
Renesas ISL1904, Rev. 1
Flyback Converter
|
V
in
176-264 V
|
fsw
291-349 kHz
|
Output
20 V / 0.7 A
Renesas ISL22317 | Demoboard USB2DCPEVAL, Rev. 2.01
USB
|
V
in
0-5.5 V
Renesas ISL28023 | Demoboard ISL28023EVAL1Z, Rev. AN1932.2
Buck Converter
|
V
in
0-60 V
Renesas ISL29112 | Demoboard ISL29112IROZ-EVALZ, Rev. B1
Sensors
Renesas ISL6721, Rev. 7
Other Topology
|
fsw
1000 kHz
Renesas ISL6726
Forward Converter
|
V
in
18-36 V
|
Output
12 V / 7.5 A
Renesas ISL6730B, Rev. 1
Boost Converter
|
V
in
85-265 V
|
Output
390 V / 0.77 A
previous
1
...
283
284
285
286
287
...
491
next
Cart
Your cart is empty.
Get samples and quotes