Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
8581-8610 of 14704 reference designs
Filter values
Renesas ISL70001SRH, Rev. 2
Buck Converter
|
V
in
5 V
|
fsw
1000 kHz
Renesas ISL70002, Rev. 0.1
Other Topology
Renesas ISL70002SRHVF
Buck Converter
|
V
in
2.2-6 V
|
Output
0.8 V / 5 A
Renesas ISL71148 | Demoboard ISL71148VMREFEV2Z, Rev. 1.00
ADC
Renesas ISL73007M | Demoboard ISL73007MEVAL1Z, Rev. 1.00
Buck Converter
|
V
in
10.8-18 V
|
fsw
300-1000 kHz
|
Output
3.3 V / 3 A
Renesas ISL78264 | Demoboard ISL78264EVAL1Z, Rev. 2.00
Buck Converter
|
V
in
3.75-42 V
|
fsw
220-2200 kHz
|
Outputs
5 V / 10 A, 3.3 V / 10 A
Renesas ISL80015 | Demoboard ISL80015DEMO1Z, Rev. UG026.1
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1000-2000 kHz
|
Output
1.8 V / 1.5 A
Renesas ISL80015A | Demoboard ISL80015ADEMO1Z, Rev. UG026.1
Buck Converter
|
V
in
2.7-5.5 V
|
Output
1.8 V / 1.5 A
Renesas ISL80019, Rev. 4
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
850-1150 kHz
|
Output
3.3 V / 1.5 A
Renesas ISL80019A | Demoboard R16AN0006, Rev. 1.00
Other Topology
|
fsw
1000-2000 kHz
Renesas ISL8002, Rev. 4
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1000 kHz
|
Output
5.5 V / 2 A
Renesas ISL80020 | Demoboard ISL80020DEMO1Z, Rev. UG026.1
Buck Converter
|
V
in
2.7-5.5 V
|
Output
1.8 V / 2 A
Renesas ISL80020A | Demoboard ISL80020ADEMO1Z, Rev. UG026.1
Buck Converter
|
V
in
2.7-5.5 V
|
Output
1.8 V / 2 A
Renesas ISL80020AFRZ-T7A | Demoboard M13-RZ/A2M-EK, Rev. V1.0
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1000-2000 kHz
|
Output
3.3 V / 1.5 A
Renesas ISL80030 | Demoboard ISL80030DEMO1Z
Buck Converter
|
V
in
2.7-5.5 V
|
Output
1.8 V / 3 A
Renesas ISL80030AFRZ-T7A | Demoboard M13-RZ/A2M-EK, Rev. V1.0
Buck Converter
|
V
in
5 V
|
Output
3.3 V
Renesas ISL80031 | Demoboard ISL80031DEMO1Z
Buck Converter
|
V
in
2.7-5.5 V
|
Output
1.8 V / 3 A
Renesas ISL80031 | Demoboard ISL80030/1 DEMO1Z, Rev. 1
Buck Converter
|
V
in
2.7-5.5 V
|
Output
1.8 V / 3 A
Renesas ISL80031 | Demoboard ISL80030/1 DEMO1Z, Rev. 1
Buck Converter
|
V
in
2.7-5.5 V
|
Output
1.8 V / 3 A
Renesas ISL8018 | Demoboard ISL8018DEMO1Z, Rev. 1
Buck Converter
|
V
in
2.7-5.5 V
|
Output
1.8 V / 8 A
Renesas ISL8018 | Demoboard ISL8018DEMO1Z, Rev. UG052.1
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
500-4000 kHz
|
Output
1.8 V / 8 A
Renesas ISL8024 | Demoboard ISL8024DEM02Z, Rev. 1
Buck Converter
|
V
in
3.3 V
|
fsw
500-4000 kHz
|
Output
0.93 V / 3.5 A
Renesas ISL8024 | Demoboard ISL8024DEM02Z, Rev. 1
Buck Converter
|
V
in
3.3 V
|
fsw
500-4000 kHz
|
Output
0.93 V / 2 A
Renesas ISL8024 | Demoboard ISL8024DEM02Z, Rev. 1
Buck Converter
|
V
in
5 V
|
fsw
500-4000 kHz
|
Output
1.8 V / 2 A
Renesas ISL8024 | Demoboard ISL8024DEM02Z, Rev. 1
Buck Converter
|
V
in
5 V
|
fsw
500-4000 kHz
|
Output
3 V / 2 A
Renesas ISL8024 | Demoboard ISL8024DEM02Z, Rev. 1
Buck Converter
|
V
in
5 V
|
fsw
500-4000 kHz
|
Output
1.8 V / 2 A
Renesas ISL8024DEMO2Z | Demoboard ZCU1275, Rev. 1
Buck Converter
|
V
in
5 V
|
fsw
500-4000 kHz
|
Output
1.8 V / 2 A
Renesas ISL8024DEMO2Z | Demoboard ZCU1275, Rev. 1
Buck Converter
|
V
in
3.3 V
|
fsw
500-4000 kHz
|
Outputs
0.93 V / 3.5 A, 2 A
Renesas ISL8024DEMO2Z | Demoboard ZCU1275, Rev. 1
Buck Converter
|
V
in
5 V
|
fsw
500-4000 kHz
|
Output
3 V / 2 A
Renesas ISL8024DEMO2Z | Demoboard ZCU1275, Rev. 1
Buck Converter
|
V
in
5 V
|
fsw
500-4000 kHz
|
Output
1.8 V / 2 A
previous
1
...
285
286
287
288
289
...
491
next
Cart
Your cart is empty.
Get samples and quotes