IC manufacturers Renesas

IC manufacturers (108)

Renesas CCE4503 | Demoboard CCE4503-EVAL-V1

IO-Link Device Transceiver

Overview

TopologyOther Topology

Description

The CCE4503 is an easy-to-use device side IO-Link compliant transceiver. It combines IO-Link compliant communication capability with advanced protection circuitry and additional features while keeping the application small and simple. Controlled by an UART interface (TXD, RXD, TXEN), the output drivers can be configured as PNP, NPN or Push-Pull. Three LDO options and an automatic wake-up detection simplify the overall system requirements and reduce the need for additional external circuitry. The integrated protection features such as reverse-polarity protection, overcurrent protection, undervoltage detection and thermal protection ensure a robust functionality and communication. With the small 3mm x 3mm DFN10 package size, it is especially suitable for space limited sensor and actuator applications

Features

  • IO-Link Compliant Transceiver
  • One IO-Link channel with up to 250 mA permanent driving current
  • 350 mA peak (typ.)
  • Configurable PNP-, NPN- and
  • Push-Pull mode
  • Configurable current limit
  • Configurable slew rate limitation for optimized EMC
  • Wake-up detection
  • Small DFN 10-pin package
  • 3 LDO Options with up to 20 mA
  • 3.3V LDO output
  • 5V LDO output
  • External LDO
  • Reverse-polarity protection
  • Overcurrent detection
  • Undervoltage detection
  • Overtemperature detection

Typical applications

  • IO-Link sensors, IO-Link actuators
  • Industrial automation

More information

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-TASV SMT Washable Tact Switch 6x6 mm, 3.5 mm, 160 g
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height3.5 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
WashableYes 
Vaporphase processnot specified 
Check availability