Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
8551-8580 of 14704 reference designs
Filter values
Renesas ISL6730D, Rev. 1
Boost Converter
|
V
in
85-265 V
|
Output
390 V / 0.77 A
Renesas ISL6731, Rev. 0.00
Other Topology
Renesas ISL6731A, Rev. 1
Boost Converter
|
V
in
90-265 V
|
Output
390 V / 1.92 A
Renesas ISL6731A, Rev. 1
Boost Converter
|
V
in
90-265 V
|
Output
390 V / 0.77 A
Renesas ISL6731A | Demoboard ISL6731AEVAL2Z, Rev. AN1885.0
Power Factor Correction
|
V
in
90-265 V
|
Output
390 V / 1.92 A
Renesas ISL6731B, Rev. 1
Boost Converter
|
V
in
90-265 V
|
Output
390 V / 0.77 A
Renesas ISL6731B, Rev. 1
Boost Converter
|
V
in
90-265 V
|
Output
390 V / 1.92 A
Renesas ISL6745, Rev. 6
Other Topology
|
fsw
2000 kHz
Renesas ISL6745, Rev. 6
Flyback Converter
|
V
in
90-264 V
|
fsw
2000 kHz
|
Output
0.32 A
Renesas ISL68124 | Demoboard R16AN0006, Rev. 1.00
Other Topology
Renesas ISL68200 | Demoboard ISL68200DEMO1Z, Rev. 2.0
Buck Converter
|
V
in
4.75-15 V
|
fsw
400-600 kHz
|
Output
1 V / 20 A
Renesas ISL68200 | Demoboard ISL68200DEMO1Z, Rev. 2.0
Buck Converter
|
V
in
4.75-14.5 V
|
fsw
400-600 kHz
|
Output
3.3 V / 16 A
Renesas ISL68200 | Demoboard ISL68200DEMO1Z, Rev. 2.0
Buck Converter
|
V
in
4.75-14.5 V
|
fsw
400-600 kHz
|
Output
5 V / 16 A
Renesas ISL68200 | Demoboard ISL68200DEMO1Z, Rev. 2.0
Buck Converter
|
V
in
4.75-14.5 V
|
fsw
400-600 kHz
|
Output
3.3 V / 30 A
Renesas ISL68200 | Demoboard ISL68200DEMO1Z, Rev. B
Buck Converter
|
V
in
4.75-14.5 V
|
fsw
400-500 kHz
|
Output
1 V / 20 A
Renesas ISL68201 | Demoboard ISL68201-99135DEMO1Z
Buck Converter
|
V
in
4.75-24 V
|
Output
3.3 V / 30 A
Renesas ISL68201 | Demoboard ISL68201-99135DEMO1Z
Buck Converter
|
V
in
4.75-24 V
|
Outputs
3.3 V / 16 A, 5 V / 16 A
Renesas ISL68201 | Demoboard ISL68201-99135DEMO1Z
Other Topology
Renesas ISL68201 | Demoboard ISL68201-99125DEMO1Z
Other Topology
Renesas ISL68201 | Demoboard ISL68201-99125DEMO1Z
Buck Converter
|
V
in
4.75-24 V
|
Output
1 V / 20 A
Renesas ISL68201 | Demoboard ISL68201-99125DEMO1Z
Buck Converter
|
V
in
4.75-24 V
|
Output
3.3 V / 30 A
Renesas ISL68201 | Demoboard ISL68201-99140DEMO1Z, Rev. A
Buck Converter
|
V
in
4.75-14.5 V
|
fsw
400-500 kHz
|
Outputs
3.3 V / 30 A, 5 V / 16 A
Renesas ISL68201-99125 | Demoboard ISL68201-99125DEMO1Z, Rev. 1
Buck Converter
|
V
in
4.75-14.5 V
|
fsw
400-850 kHz
|
Output
5 V / 16 A
Renesas ISL68201-99125 | Demoboard ISL68201-99125DEMO1Z, Rev. 1
Buck Converter
|
V
in
4.75-14.5 V
|
fsw
400-850 kHz
|
Output
3.3 V / 16 A
Renesas ISL68201-99125 | Demoboard ISL68201-99125DEMO1Z, Rev. 1
Buck Converter
|
V
in
4.75-14.5 V
|
fsw
400-850 kHz
|
Output
3.3 V / 30 A
Renesas ISL68201-99125 | Demoboard ISL68201-99125DEMO1Z, Rev. 1
Buck Converter
|
V
in
4.75-14.5 V
|
fsw
400-850 kHz
|
Output
1 V / 20 A
Renesas ISL68201-99135 | Demoboard ISL68201-99135DEMO1Z, Rev. 1
Buck Converter
|
V
in
4.75-14.5 V
|
fsw
400-600 kHz
|
Output
3.3 V / 16 A
Renesas ISL68201-99135 | Demoboard ISL68201-99135DEMO1Z, Rev. 1
Buck Converter
|
V
in
4.75-14.5 V
|
fsw
400-600 kHz
|
Output
5 V / 16 A
Renesas ISL68201-99135 | Demoboard ISL68201-99135DEMO1Z, Rev. 1
Buck Converter
|
V
in
4.75-24 V
|
fsw
400-600 kHz
|
Output
1 V / 20 A
Renesas ISL68201-99135 | Demoboard ISL68201-99135DEMO1Z, Rev. 1
Buck Converter
|
V
in
4.75-14.5 V
|
fsw
400-600 kHz
|
Output
3.3 V / 30 A
previous
1
...
284
285
286
287
288
...
491
next
Cart
Your cart is empty.
Get samples and quotes