IC manufacturers Renesas

IC manufacturers (108)

Renesas CCE4510 | Demoboard CCE4510-EVAL-V2

IO-Link Master Phy with Integrated Frame Handler

Overview

TopologyOther Topology

Description

IO-Link is a standardized, serial, bidirectional point-to-point connection for signal transmission and power supply under any networks, fieldbuses or backplane buses. The CCE4510 is a highly integrated IO-Link Master Phy IC providing two IO-Link compliant channels with 1A peak driving current. The built-in IO-Link hardware frame handler significantly improves application performance by automating most of the lower layer communication tasks. By reducing the microcontroller load, CCE4510 frees up valuable processing bandwidth enabling developers to add greater value by running additional processor-intensive tasks without the need for higher performance microcontrollers. Alternatively, developers can reduce system costs by using less capable microcontrollers without reducing overall performance.

Features

  • ARM Cortex-M3 Microcontroller
  • On-Board 3.3 V LDO -16 kB EEPROM
  • Programmable via USB or Serial Wire Debug (SWD)
  • Status LED indicator
  • External NMOS gate drivers
  • 24 V supply voltage-Two CCE4510 IO-Link Master Transceiver ICs
  • 4 IO-Link channels
  • 4 Status LED indicators for IO-Link channels
  • Additional on-board protection circuitry
  • All pins accessible via pin-headers □ For microcontroller and IO-Link Master ICs
  • Independent use of sections

Typical applications

  • industrial applications
  • IO-Link communication.

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Application
Interface Type
Type
Variant
Gender
Pins
Mount
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Mini/Micro Connectors, Micro USB 2.0, Type B
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationMicro USB 2.0 
Interface TypeType B 
TypeHorizontal 
Variantwith Pegs - High Current 
GenderReceptacle 
Pins5 
MountSMT 
Rated Current3 A
Working Voltage30 V (AC)
PackagingTape and Reel 
–Check availability