IC manufacturers Renesas

IC manufacturers (108)

Renesas CCE4510 | Demoboard CCE4510-2CH-DB

IO-Link Master Transceiver with Integrated Frame Handler

Overview

TopologyOther Topology
Input voltage8-32 V
IC revision1

Description

IO-Link is a standardized, serial, bidirectional point-to-point connection for signal transmission and power supply under any networks, fieldbuses or backplane buses. The CCE4510 is a highly integrated IO-Link Master Transceiver, providing two IO-Link compliant channels with 1A peak driving current. The built-in IO-Link hardware frame handler significantly improves application performance by automating most of the lower layer communication tasks.

Features

  • Two IO-Link compliant channels with 1A peak driving current
  • Hardware frame handler (support for all IO-Link v1.1 frame types)
  • Fully IO-Link v1.1 compliant
  • Wide voltage range 8V to 32V
  • Transceiver mode
  • Integrated UART (COM1-3)
  • Completely automated wake-up procedure for master
  • Two status LED drivers
  • Synchronization features for IO-Link channels and LEDs over multiple chips
  • Includes NMOS gate drivers to switch power supply of devices
  • Supports feed through of clock
  • Temperature and supply voltage monitoring and protection
  • Overload protection for channels and connected devices
  • Package: QFN-48 (7.0mm x 7.0mm)

Typical applications

  • Industrial Profibus/IO-Link network, Industrial automation, high voltage level shifter, sensors, actuators, I/O link masters

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Man­ual
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
f
Tol. f
Stability(ppm)
Cload(pF)
Operating Temperature
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
Center pin Ø(mm)
Plug OD(mm)
Working Voltage(V (AC))
Version
Mount
Stranded Wire Section (AWG)
Polarity
Gender
Coding
Withstanding Voltage(V (AC))
Interface Type
PCB Thickness(mm)
G(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation–
–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
Rated Current3 A
–
–
–
–
–
Working Voltage250 V (AC)
–
MountTHT 
–
–
GenderPin Header 
–
Withstanding Voltage500 V (AC)
–
–
–
–Check availability
SPECWR-TBL Series 1031 - 3.50 mm Horiz. Entry Modular, 3, Wire Protector
Simu­lation–
–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 16 (AWG) 0.2 to 1 (mm²)
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
Length10.5 mm
–
Height8.4 mm
–
PackagingBox 
–
Rated Current10 A
–
–
–
–
–
Working Voltage125 V (AC)
–
MountTHT 
Stranded Wire Section (AWG)26 to 16 (AWG) 
Polarity03 
–
–
Withstanding Voltage1250 V (AC)
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, 5, –
Simu­lation–
–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins5 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length12.7 mm
–
–
–
PackagingBag 
–
Rated Current3 A
–
–
–
–
–
Working Voltage250 V (AC)
–
MountTHT 
–
–
GenderPin Header 
–
Withstanding Voltage500 V (AC)
–
–
–
–Check availability
SPECWR-CIRCM12 Screw Mating Panel Female Metal Shell, 5, –
Simu­lation–
Man­ual
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins5 
–
–
–
TypePanel PCB 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +90 °C
–
–
–
–
–
Insulation Resistance100 MΩ
–
–
–
–
–
PackagingTray 
–
Rated Current5 A
–
–
–
–
–
Working Voltage60 V (AC)
–
MountCable 
–
Polarity5 
GenderFemale 
CodingA 
Withstanding Voltage1000 V (AC)
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, 8, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins8 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length10.16 mm
–
–
–
PackagingBag 
–
Rated Current3 A
–
–
–
–
–
Working Voltage250 V (AC)
–
MountTHT 
–
–
GenderPin Header 
–
Withstanding Voltage500 V (AC)
–
–
–
–Check availability
SPECWR-BHD 2.54 mm Male, 14, –
Simu­lation–
–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
Pins14 
–
PCB/Cable/PanelPCB 
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length25.44 mm
–
–
–
PackagingTray 
–
Rated Current3 A
–
–
–
–
–
Working Voltage250 V (AC)
VersionLow Profile 
MountTHT 
–
–
GenderMale 
–
Withstanding Voltage600 V (AC)
–
–
–
–Check availability
SPECWR-USB Type C Connectors, 24, USB 3.1
Simu­lation–
–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins24 
ApplicationUSB 3.1 
–
–
TypeHorizontal 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
–
PackagingTape and Reel 
–
Rated Current5 A
–
–
–
–
–
Working Voltage48 V (AC)
–
MountTHR 
–
Polarity24 
GenderReceptacle 
–
Withstanding Voltage100 V (AC)
Interface TypeType C 
PCB Thickness1.6 mm
Pin length1.9 mm
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
Size4018 
–
–
–
Length4 mm
Width4 mm
Height1.8 mm
–
–
Inductance15 µH
Rated Current0.85 A
Saturation Current1.4 A
DC Resistance210 mΩ
Self Resonant Frequency25 MHz
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
Size0603 
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–Check availability
SPECWR-DC Power Jacks, –, –
Simu­lation–
–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
–
–
–
–
TypeRight Angled 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
Insulation Resistance100 MΩ
–
–
–
–
–
PackagingBag 
–
Rated Current5 A
–
–
–
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
Working Voltage30 V (AC)
–
MountTHT 
–
–
–
–
Withstanding Voltage500 V (AC)
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Capacitance10 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1210 
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-XTAL Quartz Crystal, –, UART
Simu­lation
–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationUART 
–
–
–
–
–
–
–
–
–
–
–
Frequency14.7456 MHz
Frequency±20ppm 
Stability30 ppm
Load Capacitance18 pF
Operating Temperature -40 °C up to +85 °C
–
–
–
SizeCFPX-180 
–
–
–
Length3.2 mm
Width2.5 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–Check availability
SPECWE-XTAL Quartz Crystal, –, Processor, USB, CAN
Simu­lation
–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationProcessor, USB, CAN 
–
–
–
–
–
–
–
–
–
–
–
Frequency12 MHz
Frequency±20ppm 
Stability30 ppm
Load Capacitance12 pF
Operating Temperature -40 °C up to +105 °C
–
–
–
SizeCFPX-180 
–
–
–
Length3.2 mm
Width2.5 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–Check availability