IC manufacturers Renesas

IC manufacturers (108)

Renesas CCE4510 | Demoboard CCE4510-SNGB-V1

IO-Link Master Phy with Integrated Frame Handler

Overview

TopologyOther Topology
IC revision1.00

Description

IO-Link is a standardized, serial, bidirectional point-to-point connection for signal transmission and power supply under any networks, fieldbuses or backplane buses. The CCE4510 is a highly integrated IO-Link Master Phy IC providing two IO-Link compliant channels with 1A peak driving current. The built-in IO-Link hardware frame handler significantly improves application performance by automating most of the lower layer communication tasks. By reducing the microcontroller load, CCE4510 frees up valuable processing bandwidth enabling developers to add greater value by running additional processor-intensive tasks without the need for higher performance microcontrollers. Alternatively, developers can reduce system costs by using less capable microcontrollers without reducing overall performance.

Features

  • Two CCE4510 IO-Link Master PHYs
  • Protection Circuitry
  • Terminal Blocks to connect IO-Link Channels
  • Channel Indicator LEDs
  • External Sense / Gate Driver configuration
  • Pin Header to connect Microcontroller
  • All pins accessible via Pin Headers

Typical applications

  • IO-Link network
  • Industrial Profibus

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
f
Tol. f
Stability(ppm)
Cload(pF)
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XTAL Quartz Crystal, UART, 14.7456 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUART 
Frequency14.7456 MHz
Frequency±20ppm 
Stability30 ppm
Load Capacitance18 pF
Operating Temperature -40 °C up to +85 °C
–Check availability