IC manufacturers Renesas

IC manufacturers (108)

Renesas CCE4511 | Demoboard CCE4511-EVAL-V1

8-Channel IO-Link Master with PMOD interface

Overview

TopologyOther Topology
IC revision1

Description

The CCE4511 evaluation board is designed to evaluate the CCE4511 IO-Link master transceiver with an integrated frame handler. With the Pmod™ interface, it can be used in conjunction with any suitable Renesas MCU/MPU evaluation board to design an 8-channel IO-Link master.

Features

  • M12 A-Coded IO-Link connectors (8 channels)
  • Optional IO-Link port Class B power supply for all IO-Link channels
  • Two CCE4511 IO-Link master transceiver ICs
  • Two status LED indicators per channel
  • External NMOS for power switching of connected device.
  • Additional onboard protection circuitry
  • Power LED indicators
  • Pmod Type 2A interface (expanded SPI) for configuration and channel control
  • UART interface pin headers for direct channel control
  • +3.3V power select jumper

Typical applications

  • IO-Link master development

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Man­ual
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
f
Tol. f
Stability(ppm)
Cload(pF)
Operating Temperature
Center pin Ø(mm)
Plug OD(mm)
IR(A)
Working Voltage(V (AC))
Packaging
Polarity
Gender
Coding
Withstanding Voltage(V (AC))
Mount
L(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation–
–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
–
GenderPin Header 
–
Withstanding Voltage500 V (AC)
MountTHT 
Length5.08 mm
–
–Check availability
SPECWR-TBL Series 1031 - 3.50 mm Horiz. Entry Modular, 2, Wire Protector
Simu­lation–
–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 16 (AWG) 0.2 to 1 (mm²)
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Rated Current10 A
Working Voltage125 V (AC)
PackagingBox 
Polarity02 
–
–
Withstanding Voltage1250 V (AC)
MountTHT 
Length7 mm
Height8.4 mm
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
–
GenderPin Header 
–
Withstanding Voltage500 V (AC)
MountTHT 
Length7.62 mm
–
–Check availability
SPECWR-CIRCM12 Screw Mating Panel Female Metal Shell, 5, –
Simu­lation–
Man­ual
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins5 
–
–
–
TypePanel PCB 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +90 °C
–
–
Rated Current5 A
Working Voltage60 V (AC)
PackagingTray 
Polarity5 
GenderFemale 
CodingA 
Withstanding Voltage1000 V (AC)
MountTHT 
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, 10, –
Simu­lation–
–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
–
GenderPin Header 
–
Withstanding Voltage500 V (AC)
MountTHT 
Length12.7 mm
–
–Check availability
SPECWR-PHD Pin Header - Dual, 12, –
Simu­lation–
–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins12 
–
–
–
TypeAngled 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
–
GenderPin Header 
–
Withstanding Voltage500 V (AC)
MountTHT 
Length15.24 mm
–
–Check availability
SPECWR-PHD Pin Header - Dual, 12, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins12 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
–
GenderPin Header 
–
Withstanding Voltage500 V (AC)
MountTHT 
Length15.24 mm
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
PackagingTape and Reel 
–
–
–
–
MountSMT 
Length1.6 mm
Height0.7 mm
–Check availability
SPECWR-DC Power Jacks, –, –
Simu­lation–
–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
–
–
–
–
TypeRight Angled 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
Rated Current5 A
Working Voltage30 V (AC)
PackagingBag 
–
–
–
Withstanding Voltage500 V (AC)
MountTHT 
–
–
–Check availability
SPECWE-XTAL Quartz Crystal, –, UART
Simu­lation
–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationUART 
–
–
–
–
–
–
–
–
–
–
–
Frequency14.7456 MHz
Frequency±20ppm 
Stability30 ppm
Load Capacitance18 pF
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
MountSMT 
Length3.2 mm
Height0.8 mm
–Check availability