IC manufacturers Renesas

IC manufacturers (108)

Renesas ICS1894-32 | Demoboard EU189-HEATPUMPPOCZ

Overview

TopologyBuck Converter
IC revision1

Description

The EU189-HEATPUMPPOCZ reference design provides an e-AI-ready system controller with integrated HMI capabilities. It manages system-level functions by processing data from environmental and motor sensors and coordinating commands to external motor control boards responsible for driving fans and compressors. With a responsive touch GUI and versatile communication interfaces, it enables intuitive user interaction and easy integration into appliances and industrial systems. The system is prepared to run e-AI for predictive maintenance and optimized system performance by monitoring live feedback from the connected sensors.

Features

Capacitive touchscreen and web-based UI offer intuitive, flexible control and system configuration.Built-in relays allow direct external load control, reducing system complexity and enhancing reliability.Versatile connectivity with RS-485, Ethernet, Wi-Fi, Bluetooth®, and LTE ensures easy integration to both local and cloud-based systems.

Typical applications

  • Smart homes, Smart kitchen appliances, Residential and commercial heat pumps (>4kW to 7kW electrical power)

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
ISAT(A)
VT(V (AC))
ISAT,10%(A)
RDC(mΩ)
Material
Qty.
W(mm)
H(mm)
Shielding
Effectiveness
@ 100 MHz
(dB)
Shielding
Effectiveness
@ 1 GHz
(dB)
RS(Ω)
SW(mm)
Ti
Panel Thickness(mm)
Pitch(mm)
Stranded Wire Section (AWG)
Packaging
Center pin Ø(mm)
Plug OD(mm)
Working Voltage(V (AC))
Interface Type
Variant
Gender
Poles
L(mm)
Vaporphase process
Winding Style
Number of windings
L(µH)
Zmax(Ω)
IR(A)
RDC max.(mΩ)
VR(V)
Application
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
Pins
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 4.95 A, 5.95 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current4.95 A
Saturation Current @ 30%5.95 A
DC Resistance39 mΩ
Self Resonant Frequency72 MHz
Operating Voltage80 V
Saturation Current4.5 A
–
Saturation Current @ 10%3 A
–
–
Packaging Unit1000 
Width3 mm
Height1.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length3 mm
–
Winding Stylebifilar 
Number of windings6 
Inductance1 µH
–
Rated Current2.7 A
DC Resistance47 mΩ
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
MountSMT 
–
Pins2 
–
–
–
–
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 6.6 A, 6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current6.6 A
Saturation Current @ 30%6 A
–
Self Resonant Frequency50 MHz
–
–
–
Saturation Current @ 10%2 A
DC Resistance21.5 mΩ
MaterialSuperflux 
Packaging Unit1000 
Width6.9 mm
Height4.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length7 mm
–
–
Number of windings13.5 
Inductance6.5 µH
–
–
DC Resistance23.65 mΩ
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +150 °C
–
–
MountSMT 
–
Pins2 
–
–
–
–
–Check availability
SPECWE-SL2 SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Insulation Test Voltage500 V (AC)
–
–
–
Packaging Unit1000 
Width6 mm
Height5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length9.2 mm
–
Winding Stylebifilar 
Number of windings2 
Inductance51 µH
Maximum Impedance5500 Ω
Rated Current1 A
DC Resistance160 mΩ
Rated Voltage80 V
ApplicationCAN 
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
MountSMT 
–
Pins4 
–
–
–
–
–Check availability
SPECWE-LT Conductive Shielding Gasket, –, –
Simu­lation
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
MaterialPolyether Urethane Foam 
Packaging Unit100 
Width10 mm
Height1 mm
Shielding Effectiveness @ 100 MHz80 dB
Shielding Effectiveness @ 1 GHz86 dB
Surface Resistance0.08 Ω
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1000 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
DC Resistance410 mΩ
Self Resonant Frequency26 MHz
–
Saturation Current0.36 A
–
–
–
–
Packaging Unit1000 
Width3.8 mm
Height1.65 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length3.8 mm
–
–
Number of windings27.5 
Inductance22 µH
–
Rated Current0.51 A
DC Resistance450 mΩ
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
MountSMT 
–
Pins2 
–
–
–
–
–Check availability
SPECWE-RJ45 LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Insulation Test Voltage1500 V (AC)
–
–
–
Packaging Unit29 
Width16 mm
Height14 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length21 mm
–
–
–
Inductance350 µH
–
–
–
–
ApplicationStandard 
Data rate10/100BASE-T 
PoEnon-PoE 
Ports1 
Tab PositionUp 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)yellow-green 
PHY Chip Modecurrent & voltage 
MountTHT 
Shield TabsYes 
–
–
–
–
–
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–
–
Working Voltage30 V (AC)
Interface TypeType B 
Variantwith Pegs - High Current 
GenderReceptacle 
–
–
–
–
–
–
–
Rated Current3 A
–
–
ApplicationMicro USB 2.0 
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
Pins5 
–
–
TypeHorizontal 
–
–Check availability
SPECWR-DC Power Jacks, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingBag 
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
Working Voltage30 V (AC)
–
–
–
–
–
–
–
–
–
–
Rated Current5 A
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountTHT 
–
–
–
–
TypeRight Angled 
–
–Check availability
SPECWR-TBL Series 311 - 5.08 mm Close Vertical PCB Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch5.08 mm
–
PackagingBox 
–
–
Working Voltage320 V (AC)
–
VariantClosed ends 
–
–
Length11.56 mm
–
–
–
–
–
Rated Current15 A
–
–
ApplicationPCB Header 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
Pins2 
PCB/Cable/PanelPCB 
ModularityNo 
TypeClosed Vertical Plug entry 
–
–Check availability
SPECWR-TBL Series 321 - 3.81 mm Vertical PCB Header., –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch3.81 mm
–
PackagingBox 
–
–
Working Voltage300 V (AC)
–
–
–
–
Length8.81 mm
–
–
–
–
–
Rated Current10.5 A
–
–
ApplicationPCB Header 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
Pins2 
PCB/Cable/PanelCable 
ModularityNo 
TypePCB Header 
–
–Check availability
SPECWR-TBL Series 321 - 3.81 mm Vertical PCB Header., –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch3.81 mm
–
PackagingBox 
–
–
Working Voltage300 V (AC)
–
–
–
–
Length16.43 mm
–
–
–
–
–
Rated Current10.5 A
–
–
ApplicationPCB Header 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
Pins4 
PCB/Cable/PanelCable 
ModularityNo 
TypePCB Header 
–
–Check availability
SPECWR-TBL Series 351 - 5.08 mm Vertical, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch5.08 mm
Stranded Wire Section (AWG)28 to 12 (AWG) 
PackagingBox 
–
–
Working Voltage320 V (AC)
–
–
–
–
Length10.16 mm
–
–
–
–
–
Rated Current15 A
–
–
ApplicationPlug with Rising Cage Clamp 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountCable 
–
Pins2 
PCB/Cable/PanelCable 
ModularityNo 
TypeVertical Cable Entry 
Wire Section 28 to 12 (AWG) 0.2 to 2.5 (mm²)
–Check availability
SPECWR-TBL Series 361 - 3.81 mm Vertical, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch3.81 mm
Stranded Wire Section (AWG)16 to 26 (AWG) 
PackagingBox 
–
–
Working Voltage300 V (AC)
–
–
–
–
Length7.62 mm
–
–
–
–
–
Rated Current10.5 A
–
–
ApplicationPlug with Rising Cage Clamp 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountCable 
–
Pins2 
PCB/Cable/PanelCable 
ModularityNo 
TypeVertical Cable Entry 
Wire Section 16 to 26 (AWG) 1.31 to 0.129 (mm²)
–Check availability
SPECWR-TBL Series 361 - 3.81 mm Vertical, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch3.81 mm
Stranded Wire Section (AWG)16 to 26 (AWG) 
PackagingBox 
–
–
Working Voltage300 V (AC)
–
–
–
–
Length15.24 mm
–
–
–
–
–
Rated Current10.5 A
–
–
ApplicationPlug with Rising Cage Clamp 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountCable 
–
Pins4 
PCB/Cable/PanelCable 
ModularityNo 
TypeVertical Cable Entry 
Wire Section 16 to 26 (AWG) 1.31 to 0.129 (mm²)
–Check availability
SPECWS-DISV Small Compact SMT with Raised Actuator 2.54 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Packaging Unit800 
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
Poles1 
Length3.48 mm
Vaporphase processnot specified 
–
–
–
–
Rated Current0.025 A
–
Rated Voltage24 V
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–Check availability
SPECWA-SNTI Plastic Spacer Stud, metric, Thread/ Clip, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
MaterialPolyamide 
–
–
–
–
–
–
SW6 mm
Inner ThreadM3 
Panel Thickness2.1 mm
–
–
PackagingBag 
–
–
–
–
–
–
–
Length20 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-CAB 0.635 mm Ribbon Flat Cable 1 m pieces, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Packaging Unit10 
Width0.66 mm
–
–
–
–
–
–
–
Pitch0.635 mm
Stranded Wire Section (AWG)30 (AWG) 
PackagingBag 
–
–
–
–
–
–
–
Length16.51 mm
–
–
–
–
–
Rated Current1 A
–
Rated Voltage150 V
–
–
–
–
–
–
Operating Temperature -25 °C up to +105 °C
–
–
–
–
Pins26 
–
–
–
Wire Section 30 (AWG) 0.05 (mm²)
–Check availability