IC manufacturers Renesas

IC manufacturers (108)

Renesas ISL12022MA | Demoboard QCIOT56-ISL12022EVZ

Low Power RTC with Battery Backed SRAM, Integrated ±5ppm Temperature Compensation and Auto Daylight Saving

Overview

TopologyOther Topology
Input voltage3.3 V
IC revision1.01

Description

The QCIOT56-ISL12022EVZ device is a low power real time clock (RTC) with an embedded temperature sensor and crystal. Device functions include oscillator compensation, clock/calendar, power fail and low battery monitors, brownout indicator, one-time, periodic or polled alarms, intelligent battery backup switching, Battery Reseal™ function and 128 bytes of battery-backed user SRAM. Backup battery current draw is less than 1.6μA over the temperature range. The RTC tracks time with separate registers for hours, minutes, and seconds. Daylight Savings time adjustment is done automatically, using parameters entered by the user. Power fail and battery monitors offer user-selectable trip levels.

Features

  • On-chip oscillator temperature compensation
  • Embedded 32.768kHz quartz crystal in the package
  • 10-bit digital temperature sensor output
  • 15 selectable frequency outputs
  • Interrupt for alarm or 15 selectable frequency outputs
  • Automatic backup to battery or supercapacitor
  • Standardized Type 6A Pmod connector supports I2C extended interface
  • Dual connectors allow pass-through signals for daisy chained solutions
  • Software support in e2 studio minimizes development time with one-click code generation

Typical applications

  • Connected Android-Based Vehicle Instrument Cluster
  • Digital Cameras, Printers and Copiers
  • Utility Meters, POS Equipment

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length15.24 mm
–
–
–
PackagingBag 
Pins12 
TypeAngled 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Socket Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length15.74 mm
–
–
–
PackagingTray 
Pins12 
TypeAngled 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability