IC manufacturers Renesas

IC manufacturers (103)

Renesas ISL22317 | Demoboard USB2DCPEVAL

Digitally Controlled Potentiometer (DCP) Platform using ISLUSB2DCPMBEV1Z and ISL22317

Overview

TopologyUSB
Input voltage0-5.5 V
IC revision2.01

Typical applications

More information

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 33 Ω, 58 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz33 Ω
Maximum Impedance58 Ω
Maximum Impedance800 MHz 
Rated Current 24000 mA
DC Resistance0.008 Ω
TypeHigh Current 
Check availability