IC manufacturers Onsemi

IC manufacturers (107)

Onsemi NCP1250

Current-Mode PWM Controller for Off-line Power Supplies

Overview

TopologyFlyback Converter
Input voltage85-265 V
Switching frequency92-108 kHz
Output 112 V / 3.3 A
IC revision10

Description

The NCP1250 is a highly integrated PWM controller capable of delivering a rugged and high performance offline power supply in a tiny TSOP-6 package. With a supply range up to 28 V, the controller hosts a jittered 65 kHz or 100 kHz switching circuitry operated in peak current mode control. When the power on the secondary side starts to decrease, the controller automatically folds back its switching frequency down to a minimum level of 26 kHz. As the power further goes down, the part enters skip cycle while limiting the peak current.

Over Power Protection (OPP) is a difficult exercise especially when no-load standby requirements drive the converter specifications. The ON proprietary integrated OPP lets you harness the maximum delivered power without affecting your standby performance simply via two external resistors. An Over Voltage Protection input is also combined on the same pin and protects the whole circuitry in case of optocoupler failure or adverse open loop operation.

Finally, a timer-based short-circuit protection offers the best protection scheme, letting you precisely select the protection trip point irrespective of a loose coupling between the auxiliary and the power windings.

Features

  • Fixed−Frequency 65 or 100 kHz Current−Mode Control Operation
  • Internal and Adjustable Over Power Protection (OPP) Circuit
  • Frequency Foldback Down to 26 kHz and Skip−Cycle in Light LoadConditions
  • Internal Ramp Compensation
  • Internal Fixed 4 ms Soft−Start
  • 100 ms Timer−Based Auto−Recovery Short−Circuit Protection
  • Frequency Jittering in Normal and Frequency Foldback Modes
  • Option for Auto−Recovery or Latched Short−Circuit Protection
  • OVP Input for Improved Robustness
  • Up to 28 V VCC Operation
  • +300 mA/−500 mA Source/Sink Drive Capability
  • Less than 100 mW Standby Power at High Line
  • EPS 2.0 Compliant
  • These are Pb−Free Devices

Typical applications

  • Offline Adapters for Notebooks and Netbooks
  • ac−dc Converters for TVs, Set−top Boxes and Printer

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 0.5 A, 20 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.5 A
Inductance20 mH
DC Resistance540 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length17.5 mm
Width13 mm
Height22 mm
MountTHT 
Check availability
SPECWE-CMB Common Mode Power Line Choke, 2 A, 10 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2 A
Inductance10 mH
DC Resistance125 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length23 mm
Width13.8 mm
Height26.5 mm
MountTHT 
Check availability