IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP12700 | Demoboard TND6333

Ultra Wide Input Current Mode PWM Controller

Overview

TopologyOther Topology
Input voltage37-57 V
Output 120 V / 3 A

Description

The NCP12700 is a fixed frequency, peak current mode, PWM controller containing all of the features necessary for implementing single-ended power converter topologies. The device features a high voltage startup capable of operating over a wide input range (9 – 120/200 V MSOP10/WQFN10) and supplying at least 20 mA to provide temporary bias to VCC during system startup. The controller offers an adjustable soft-start, input voltage UVLO protection, and an adjustable Over-Power Protection circuit which limits the total power capability of the circuit as the input voltage increases, easing the system thermal design. The UVLO pin also features a shutdown comparator which allows for an external signal to disable switching and bring the controller into a low quiescent state.

Features

  • Wide Input Range (9 – 120/200 V; MSOP10/WQFN10)
  • Current Mode Control with Integrated Slope Compensation
  • Single Resistor Programmable Oscillator
  • 1 A / 2.8 A Source / Sink Gate Driver
  • Input Voltage UVLO with Hysteresis
  • Several Fault Protections:
  • User Adjustable Over-Power Protection
  • Overload Protection with 30 ms Overload Timer
  • NTC-Compatible Fault Interface for Thermal Protection
  • Output OVP Fault Interface

Typical applications

  • Low to medium voltage isolated DC-DC, CCM & DCM Flyback Converters, Forward converters

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 4.7 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
Packaging Unit4000 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size7050 
Operating Temperature -40 °C up to +150 °C
–
–
–
Length7 mm
Width6.9 mm
Height4.8 mm
–
–
Inductance0.47 µH
Performance Rated Current31.9 A
Saturation Current @ 10%9 A
Saturation Current @ 30%20 A
DC Resistance1.35 mΩ
Self Resonant Frequency235 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability
750318890
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability