IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1252

Current Mode PWM Controller for Forward and Flyback Applications

Overview

TopologyBoost Converter
Input voltage90-265 V
Switching frequency92-550 kHz
Output 1400 V
IC revision7

Description

The NCP1252 controller offers everything needed to build cost effective and reliable ac-dc switching supplies dedicated to ATX power supplies or any forward application. Thanks to the use of an internally fixed timer, NCP1252 detects an output overload without relying on the auxiliary Vcc. A Brown-Out input offers protection against low input voltages and improves the converter safety. Finally, the SOIC-8 package saves PCB space and represents a solution of choice in cost sensitive project.

Features

  • Peak Current Mode Control
  • Adjustable Switching Frequency up to 500 kHz
  • Jittering Frequency ±5% of the Switching Frequency
  • Latched Primary Over Current Protection with 10 ms Fixed Delay
  • Delayed Operation Upon Start−up via an Internal Fixed Timer
  • Adjustable Soft−start Timer

Auto−recovery Brown−Out Detection

  • UC384X−like UVLO Thresholds
  • Vcc Range from 9 V to 28 V with Auto−recovery UVLO
  • Internal 160 ns Leading Edge Blanking
  • Adjustable Internal Ramp Compensation
  • +500 mA / –800 mA Source / Sink Capability
  • Maximum 50% Duty Cycle: A Version
  • Maximum 80% Duty Cycle: B Version
  • Maximum 65% Duty Cycle: C Version
  • Ready for Updated No Load Regulation Specifications
  • SOIC−8 and PDIP−8 Packages
  • These are Pb−Free Devices

Typical applications

  • Flyback and Forward Converter, Power Supplies for PC Silver Boxes, Games Adapter...

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 10 µH, 4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current4 A
Saturation Current @ 10%4.7 A
DC Resistance0.033 Ω
Self Resonant Frequency27 MHz
VersionHeat Shrinking Tube 
–Check availability
750370081
SPECPFC Transformer WE-PFC, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series PFC Transformer WE-PFC
–
–
–
–
–
–
–Check availability
750871014
SPECOffline Transformer WE-UNIT, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer WE-UNIT
–
–
–
–
–
–
–Check availability
750875731
SPECOffline Transformer WE-UNIT, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer WE-UNIT
–
–
–
–
–
–
–Check availability