IC manufacturers Onsemi

IC manufacturers (107)

Onsemi NCP1256 | Demoboard AND9206-D

A 60 W AC-DC Demonstrator with NCP1256

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 119 V / 3.3 A
IC revision1

Description

Housed in a tiny TSOP6 package, the NCP1256 lendsitself very well to designing moderate to high output powerconverters. This application note demonstrates the partcapabilities in a 60-W ac-dc adapter, typical of what isneeded for the high-volume net/notebook market.

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 0.5 A, 20 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.5 A
Inductance20 mH
DC Resistance540 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length17.5 mm
Width13 mm
Height22 mm
MountTHT 
Check availability
750314896
SPECTransformer, –, 0.6 mH
Simu­lation
Availability
Downloads4 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Inductance0.6 mH
Insulation Test Voltage3000 V (AC)
Length29.2 mm
Width30.35 mm
Height29.3 mm
MountTHT 
Check availability