IC manufacturers Onsemi

IC manufacturers (107)

Onsemi NCP1256 | Demoboard NCP1256B60WGEVB

Test Procedure for the NCP1256B60WGEVB Evaluation Board

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 119 V / 3.3 A

Description

An ac source, delivering 80 V ac to 265 V ac, needed power is below 100 W. An electronic source or a simple variac can do.2. An input ac watt-meter, up to 100 W3. A dc load absorbing up to 100 W, Vin,max < 30 V, Iout,max < 5 A4. Either the above load can display dc V and dc A or separated V and A-meters are necessary If the load does not use local Kelvin sensors, then the output voltage must be measured at the board level, not at the cable ends.

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 0.5 A, 20 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.5 A
Inductance20 mH
DC Resistance540 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length17.5 mm
Width13 mm
Height22 mm
MountTHT 
Check availability
750314896
SPECTransformer, –, 0.6 mH
Simu­lation
Availability
Downloads4 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Inductance0.6 mH
Insulation Test Voltage3000 V (AC)
Length29.2 mm
Width30.35 mm
Height29.3 mm
MountTHT 
Check availability