IC manufacturers Onsemi

IC manufacturers (107)

Onsemi NCP1251 | Demoboard NCP1251GEVB

25 W Power Supply Demonstration Evaluation Board

Overview

TopologyFlyback Converter
Input voltage115 V
Output 112 V / 1.8 A
Output 25 V / 4 A

Description

The NCP1251 is a highly integrated PWM controller capable of delivering a rugged and high performance offline power supply in a tiny TSOP-6 package. With a supply range up to 28 V, the controller hosts a jittered 65 kHz or 100 kHz switching circuitry operated in peak current mode control. When the power on the secondary side starts to decrease, the controller automatically folds back its switching frequency down to a minimum level of 26 kHz. As the power further goes down, the part enters skip cycle while limiting the peak current.Over Power Protection (OPP) is a difficult exercise especially when no-load standby requirements drive the converter specifications. The ON proprietary integrated OPP lets you harness the maximum delivered power without affecting your standby performance simply via two external resistors. A latched Over Voltage Protection (OVP) is combined on the same pin. For ease of implementation, an auto-recovery OVP also monitors the Vcc line. These features offer an efficient protection in case of optocoupler failure or adverse open loop operation.Finally, a timer-based short-circuit protection offers the best protection scheme, letting you precisely select the protection trip point irrespective of a loose coupling between the auxiliary and the power windings.

Features

  • Non-dissipative internal and adjustable Over Power Protection (OPP)
  • Frequency Foldback down to 26 kHz and Skip-Cycle in light load conditions
  • Internal Ramp Compensation
  • Frequency jittering from full load to skip-cycle
  • Latch input for OVP and OTP implementations
  • Over Voltage Protection (OVP) monitoring on the Vcc pin
  • See NCP1250 for no Over Voltage Protection (OVP) on the Vcc pin

Typical applications

  • Offline Adapters, AC-DC converters, 45W Adapter

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750312279
SPECTransformer
Simu­lation
Availability
Downloads4 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Check availability
750312495
SPECTransformer
Simu­lation
Availability
Downloads4 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Check availability