Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
6661-6690 of 14704 reference designs
Filter values
Monolithic Power Systems MPQ2483-AEC1, Rev. 1.05
Buck Converter
|
V
in
15-50 V
|
fsw
1000-1700 kHz
|
Output
0.7 A
Monolithic Power Systems MPQ2483-AEC1, Rev. 1.05
Boost Converter
|
V
in
12 V
|
fsw
1000-1700 kHz
|
Output
0.5 A
Monolithic Power Systems MPQ2483DQ | Demoboard EVQ2483-Q-00A, Rev. 1.0
Buck-Boost Converter
|
V
in
12 V
|
Output
0.7 A
Monolithic Power Systems MPQ2483DS | Demoboard EVQ2483-S-00A, Rev. 1.0
Buck-Boost Converter
|
V
in
12 V
|
Output
0.7 A
Monolithic Power Systems MPQ28261 | Demoboard MPQ28261EVB, Rev. 1.0
Buck Converter
|
V
in
7-21 V
|
Output
1.2 V / 3 A
Monolithic Power Systems MPQ28261, Rev. 1.12
Buck Converter
|
V
in
4.5-21 V
|
fsw
425-575 kHz
|
Outputs
1.2 V / 3 A, 1 V / 3 A
Monolithic Power Systems MPQ28261, Rev. 1.12
Buck Converter
|
V
in
4.5-21 V
|
fsw
425-575 kHz
|
Output
5 V / 3 A
Monolithic Power Systems MPQ28261, Rev. 1.12
Buck Converter
|
V
in
4.5-21 V
|
fsw
425-575 kHz
|
Output
18 V / 3 A
Monolithic Power Systems MPQ28261, Rev. 1.12
Buck Converter
|
V
in
7-21 V
|
fsw
425-575 kHz
|
Output
1.2 V / 3 A
Monolithic Power Systems MPQ3359A-AEC1, MP3359A | Demoboard EVQ3359A-LE-00A, Rev. 1.0
Boost Converter
|
V
in
12 V
Monolithic Power Systems MPQ3359-AEC1 | Demoboard EVQ3359-LE-00A, Rev. 1.0
Boost Converter
|
V
in
12 V
Monolithic Power Systems MPQ3425 | Demoboard EVQ3425-L-00A, Rev. 1.0
Boost Converter
|
V
in
3-22 V
|
fsw
300-2000 kHz
|
Output
48 V / 0.35 A
Monolithic Power Systems MPQ3426, Rev. 1.0
Boost Converter
|
V
in
8-22 V
|
fsw
300-2000 kHz
|
Output
24 V / 1 A
Monolithic Power Systems MPQ3426, Rev. 1.0
Boost Converter
|
V
in
6-9 V
|
fsw
300-2000 kHz
|
Output
12 V / 2 A
Monolithic Power Systems MPQ3426 | Demoboard EVQ3426-L-00A, Rev. 1.0
Boost Converter
|
V
in
6-9 V
|
fsw
300-2000 kHz
|
Output
12 V / 2 A
Monolithic Power Systems MPQ3426 | Demoboard EVQ3426-L-00A, Rev. 1.1
Boost Converter
|
V
in
6-9 V
|
fsw
300-2000 kHz
|
Output
12 V / 2 A
Monolithic Power Systems MPQ3426GRE | Demoboard EVQ3426-L-00A, Rev. 00
Buck Converter
|
V
in
4.5-60 V
Monolithic Power Systems MPQ3446 | Demoboard EVQ3446-U-00A, Rev. 1.0
Boost Converter
|
V
in
6-55 V
|
Output
24 V / 7 A
Monolithic Power Systems MPQ3452 | Demoboard EVQ3452-L-00A, Rev. 1.0
Boost Converter
|
V
in
5-12 V
|
fsw
300-2000 kHz
|
Output
15 V / 1 A
Monolithic Power Systems MPQ3524GDE-4000-AEC1 | Demoboard EVQ3524-D-4000-00A, Rev. 1.0
Buck Converter
|
V
in
3.3-20 V
|
Output
5 V / 4 A
Monolithic Power Systems MPQ3910, Rev. 00
Buck-Boost Converter
|
V
in
80-140 V
|
Output
110 V / 0.3 A
Monolithic Power Systems MPQ4210 | Demoboard EVQ4210-U-00A, Rev. 1.0
Buck-Boost Converter
|
V
in
5-40 V
|
Output
28 V
Monolithic Power Systems MPQ4214 | Demoboard EVQ4214-U-00A, Rev. 1.2
Buck-Boost Converter
|
V
in
6-40 V
|
Output
36 V / 5 A
Monolithic Power Systems MPQ4232 | Demoboard EVF52000-4232-VE-00B, Rev. 1.0
Buck-Boost Converter
|
V
in
4.3-22 V
|
Output
21 V / 3 A
Monolithic Power Systems MPQ4232-AEC1 | Demoboard EVQ4232-VE-00A, Rev. 1.0
Buck-Boost Converter
|
V
in
4.3-22 V
|
Output
5 V / 6 A
Monolithic Power Systems MPQ4242 | Demoboard EVQ4242-VE-00B, Rev. 1.0
USB
|
V
in
9-16 V
|
Output
20 V / 3 A
Monolithic Power Systems MPQ4242B | Demoboard EVQ4242B-VE-00A, Rev. 1.0
USB
|
V
in
4.8-36 V
|
Output
22.5 V / 5 A
Monolithic Power Systems MPQ4242B-AEC1 | Demoboard EVQ4242B-VE-00A, Rev. 1.0
Buck-Boost Converter
|
V
in
4.8-36 V
|
Output
22.5 V / 5 A
Monolithic Power Systems MPQ4263 | Demoboard EVQ4263-QVE-00A, Rev. 1.0
Buck-Boost Converter
|
V
in
3.6-36 V
|
Output
7 A
Monolithic Power Systems MPQ4321 | Demoboard EVQ4321-D-00A, Rev. 1.0
Buck Converter
|
V
in
3.3-36 V
|
Output
5 V / 1 A
previous
1
...
221
222
223
224
225
...
491
next
Cart
Your cart is empty.
Get samples and quotes