IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ28261

21V, 3A, 500kHz Synchronous Step-Down Coverter

Overview

TopologyBuck Converter
Input voltage7-21 V
Switching frequency425-575 kHz
Output 11.2 V / 3 A
IC revision1.12

Description

The MPQ28261 is a synchronous, rectified, step-down, switch-mode converter with built-in 120mΩ high-side MOSFET and 20mΩ low-sideMOSFET. It offers a very compact solution to achieve a continuous 3A output current over a wide input supply range, with excellent load and line regulation. Its synchronous mode operation increases its efficiency over its output current load range, and uses a fixed 500kHz switching frequency.Current mode operation provides a fast transient response and improves loop stabilization. Full protection features include over-current protection and thermal shut down.The MPQ28261 has an external SS pin to program the soft-start time and power-good signal output.The MPQ28261 requires a minimal number of readily-available standard external components and is available in a space saving 3mmx4mm 14-pin QFN package.

Features

  • Wide 4.5V-to-21V Operating Input Range
  • 3A Maximum Continuous Output Current
  • Integrated 120mΩ High-Side and 20mΩ Low-Side Power MOSFETs
  • 1% Reference Voltage Accuracy
  • Up to 85% Efficiency (for Drops of 12V to 1.2V)
  • Fixed 500kHz Switching Frequency
  • External Soft-Start
  • PG Output
  • OCP and Thermal Shutdown
  • Output Adjustable from 0.603V to 18V
  • Available in a 3mm x 4mm 14-pin QFN Package.

Typical applications

  • DSL Modems
  • Set-Top Boxes
  • Cable Modems
  • Telecom

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.2 µH, 10.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current10.2 A
Saturation Current @ 10%5.6 A
Saturation Current @ 30%13 A
DC Resistance11.4 mΩ
Self Resonant Frequency52 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability