IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ2483DQ | Demoboard EVQ2483-Q-00A

55V, Programmable Frequency White LED Driver Evaluation Board AEC-Q100 Qualified

Overview

TopologyBuck-Boost Converter
Input voltage12 V
Output 10.7 A
IC revision1.0

Description

The MPQ2483 is a 55V, white LED driver suitable for either step-down or inverting step-up/down applications. It achieves 2.5A peak current over a wide input supply range with excellent load and line regulation. Currentmode operation provides fast transient response and eases loop stabilization. Fault condition protection includes thermal shutdown,cycle-by-cycle peak current limiting, input over voltage protection, open strings protection and output short circuit protection.

The MPQ2483 incorporates both DC and PWM dimming onto a single control pin. The separate input reference ground pin allows for directenable and/or dimming control for a positive to negative power conversion.

The MPQ2483 is package in QFN10 (3 x 3)mm.

Features

  • Unique Step-up/down Operation (Buck- Boost Mode)
  • Wide 4.5V to 55V Operating Input Range for
  • Step-Down Applications (Buck Mode)
  • 0.28Ω Internal Power MOSFET Switch
  • Adjustable Switching Frequency
  • Analog and PWM Dimming
  • 0.198V Reference Voltage
  • 5μA Shutdown Mode
  • No minimum LED required
  • Stable with Low ESR Output Ceramic Capacitors
  • Cycle-by-Cycle Over Current Protection
  • Thermal Shutdown Protection
  • Open Strings Protection
  • Output Short Circuit Protection
  • Available in 10-Pin 3x3 QFN Package

Typical applications

  • General LED Illuminations
  • Automotive Lighting
  • LCD Backlight Panels

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 10 µH, 3.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current3.9 A
Saturation Current4 A
Self Resonant Frequency20 MHz
MountSMT 
Check availability