IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ3446 | Demoboard EVQ3446-U-00A

MPQ3446

Overview

TopologyBoost Converter
Input voltage6-55 V
Output 124 V / 7 A
IC revision1.0

Typical applications

  • Automotive Audio Amplifiers
  • Automotive Infotainment and Advanced Driver-Assistance Systems (ADAS) Systems
  • Automotive Power Systems

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Version
Type
Mount
L(mm)
IR(A)
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-BHD 2.54 mm Male, 10, Low Profile
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
Pins10 
VersionLow Profile 
TypeStraight 
MountTHT 
Length20.36 mm
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
PackagingTray 
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
VOP(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 0.33 µH, 42.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.33 µH
Performance Rated Current42.5 A
Saturation Current @ 30%33.7 A
DC Resistance1.6 mΩ
DC Resistance2 mΩ
Self Resonant Frequency87 MHz
MountSMT 
–
–Check availability
SPECWE-MXGI SMT Power Inductor, 1 µH, 12.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current12.1 A
Saturation Current @ 30%9.8 A
DC Resistance6.9 mΩ
DC Resistance7.9 mΩ
Self Resonant Frequency59 MHz
MountSMD/SMT Soldering 
Operating Voltage80 V
–Check availability
SPECWE-XHMI SMT Power Inductor, 1 µH, 45.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current45.6 A
Saturation Current @ 30%57 A
DC Resistance0.97 mΩ
DC Resistance1.1 mΩ
Self Resonant Frequency38 MHz
MountSMT 
Operating Voltage120 V
–Check availability