IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ4242B | Demoboard EVQ4242B-VE-00A

5A, 36V, Fully Integrated USB PD Solution with Integrated Buck-Boost Converter Evaluation Board, AEC-Q100 Qualified

Overview

TopologyUSB
Input voltage4.8-36 V
Output 122.5 V / 5 A
IC revision1.0

Description

The EVQ4242B-VE-00A evaluation board is designed to demonstrate the capabilities of the MPQ4242B-AEC1, a fully integrated power delivery (PD) solution for USB Type-C sourcing ports. It includes a buck-boost converter with four integrated power switches and a USB PD controller.The MPQ4242B-AEC1’s USB Type-C port supports USB PD revision 3.1 with a programmable power supply (PPS). It is backwards compatible with dedicated charging port (DCP) schemes for battery charging specification BC1.2, Apple 3A divider mode, and 1.2V/1.2V mode. The MPQ4242B-AEC1 also supports QC2.0/3.0 and Huawei fast charge protocol (FCP) mode.

Typical applications

  • USB PD revision 3.1

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 1 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability