IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ4214 | Demoboard EVQ4214-U-00A

40V, Synchronous Buck-Boost Controller with I2C and Adjustable OCP via IPWM, AEC-Q100 Qualified

Overview

TopologyBuck-Boost Converter
Input voltage6-40 V
Output 136 V / 5 A
IC revision1.2

Description

The EVQ4214-U-00A Evaluation Board is designed to demonstrate the capabilities of MPS’ MPQ4214GU-AEC1.The MPQ4214GU-AEC1 is a synchronous, four-switch, buck-boost controller capable of regulating different output voltages with a wide input voltage range and high efficiency. The MPQ4214 provides an I2C interface, which supports VOUT voltage programmability, VOUT slew-rate control and constant output current limit programmability, making the MPQ4214suitable for USB power delivery (PD) design in USB Type-C power supplies.

Features

  • 6V to 40V Startup Input Voltage Range
  • 5V to 40V Operation Input Voltage Range
  • Flexible Reference Voltage Selection:
  • MPQ4214GU: Programmable VREF Voltage
  • MPQ4214 Flexible I2C Interface Control for:
  • 0.5V to 36V Output Voltage Range
  • 0.3V to 2.047V Reference Voltage Range with 1mV Steps
  • Selectable VOUT Slew Rate
  • 0.6A Steps Programmable Output Constant Current Limit
  • <50mA Steps Output Current Limit Adjusting through IPWM Pin
  • Frequency Dithering Function for EMI Optimization
  • Integrated VOUT Discharge Function
  • Selectable 200kHz, 300kHz, 400kHz, and 600kHz Switching Frequency
  • OCP, SCP, and OVP
  • Output Enters High Impedance State during EN Shutdown
  • Interrupt Indicator for CC, OCP, OVP and OTP
  • Available in a QFN-27(5mmx5mm) Package
  • Available in AEC-Q100 Grade 1

Typical applications

  • USB Power Delivery, Industrial PC Power Supplies
  • Wireless Charging, High Power LED Driver

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, 100 µF, 50 V (DC)
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Rated Voltage50 V (DC)
Endurance 2000
Ripple Current350 mA
Impedance460 mΩ
Leakage Current50 µA
Dissipation Factor12 %
Diameter8 mm
Length10.5 mm
Packaging15" Tape & Reel 
MountV-Chip SMT 
Operating Temperature -55 °C up to +105 °C
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length10.16 mm
PackagingBag 
Pins
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 4.7 µH, 24.7 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current24.7 A
Saturation Current @ 30%26.5 A
DC Resistance5.7 mΩ
DC Resistance7.3 mΩ
Self Resonant Frequency14 MHz
MountSMT 
Check availability