Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
6601-6630 of 14704 reference designs
Filter values
Monolithic Power Systems MPDIY72402A | Demoboard mEZD72402A-x, Rev. 1
Buck Converter
|
V
in
4.5-36 V
|
Output
2.5 V / 2 A
Monolithic Power Systems MPDIY72402A | Demoboard mEZD72402A-x, Rev. 1
Buck Converter
|
V
in
4.5-36 V
|
Output
3.3 V / 2 A
Monolithic Power Systems MPDIY72402A | Demoboard mEZD72402A-x, Rev. 1
Buck Converter
|
V
in
4.5-36 V
|
Output
1.2 V / 2 A
Monolithic Power Systems MPDIY72402A | Demoboard mEZD72402A-x, Rev. 1
Buck Converter
|
V
in
4.5-36 V
|
Output
1.5 V / 2 A
Monolithic Power Systems MPF52000 | Demoboard EVF52000-4232-VE-00B, Rev. 1.0
Buck-Boost Converter
|
V
in
4.3-22 V
|
Output
21 V / 3 A
Monolithic Power Systems MPM3680 | Demoboard EVM3680-RE-00A, Rev. 1.0
Buck Converter
|
V
in
8-18 V
|
fsw
200-1000 kHz
|
Output
1.8 V / 6 A
Monolithic Power Systems MPM3682 | Demoboard EVM3682-RE-00A, Rev. 1.0
Buck Converter
|
V
in
8-18 V
|
fsw
200-1000 kHz
|
Output
1.8 V / 10 A
Monolithic Power Systems MPM3683 -20 | Demoboard EVM3683-20-MN-00B, Rev. 1.0
Other Topology
|
V
in
2.7-16 V
|
Output
1.2 V / 15 A
Monolithic Power Systems MPM3683-10 | Demoboard EV3683-10-MN-01A, Rev. 1.0
Other Topology
|
V
in
4-16 V
|
Output
3.3 V / 10 A
Monolithic Power Systems MPM3683-7 | Demoboard EVM3683-7-QN-01A, Rev. 1.0
Other Topology
|
V
in
2.7-16 V
|
fsw
600-1000 kHz
|
Output
1.2 V / 7 A
Monolithic Power Systems MPM3686, Rev. 1.01
Boost Converter
|
V
in
4.5-18 V
|
fsw
200-1000 kHz
|
Output
5 V
Monolithic Power Systems MPM3690 | Demoboard EVM3690-30B-BF-00A, Rev. 1.0
Buck Converter
|
V
in
3.2-16 V
|
fsw
400-1000 kHz
|
Output
1.2 V / 36 A
Monolithic Power Systems MPM3690 | Demoboard EVM3690-30A-BF-00A, Rev. 1.0
Buck Converter
|
V
in
3.2-16 V
|
fsw
400-1000 kHz
|
Output
1.2 V / 18 A
Monolithic Power Systems MPM3690 | Demoboard EVM3690-50A-BF-00A, Rev. 1.0
Buck Converter
|
V
in
3.2-16 V
|
fsw
400-1000 kHz
|
Output
1.2 V / 25 A
Monolithic Power Systems MPM3690 | Demoboard EVM3690-20A-BF-00A, Rev. 1.0
Buck Converter
|
V
in
3.2-16 V
|
fsw
400-1000 kHz
|
Output
1.2 V / 13 A
Monolithic Power Systems MPM3690 | Demoboard EVM3690-50D-BF-00A, Rev. 1.0
Buck Converter
|
V
in
3.2-16 V
|
Output
1.2 V / 50 A
Monolithic Power Systems MPM3690 | Demoboard EVM3690-20B-BF-00A, Rev. 1.0
Buck Converter
|
V
in
3.2-16 V
|
fsw
400-1000 kHz
|
Output
1.2 V / 26 A
Monolithic Power Systems MPM3695 | Demoboard EVM3695-100-BH-00D, Rev. 1,0
Other Topology
|
V
in
4-16 V
|
Output
3.3 V / 600 A
Monolithic Power Systems MPM3695 | Demoboard EVM3695-100-BH-00E, Rev. 1.0
Other Topology
|
V
in
4-16 V
|
Output
3.3 V / 800 A
Monolithic Power Systems MPM3695 | Demoboard EVM3695-100-BH-00B, Rev. 1.0
Other Topology
|
V
in
3.3-16 V
|
Output
1.8 V / 200 A
Monolithic Power Systems MPM3695 | Demoboard EVM3695-100-BH-00A, Rev. 1.0
Other Topology
|
V
in
3.3-16 V
|
Output
1.8 V / 100 A
Monolithic Power Systems MPM3695 | Demoboard EVM3695-100-BH-00C, Rev. 1.0
Other Topology
|
V
in
3.3-16 V
|
Output
1.8 V / 400 A
Monolithic Power Systems MPM3695-10 | Demoboard EVM3695-10-MQ-10A, Rev. 1.0
Buck Converter
|
V
in
4-16 V
|
Output
5 V / 10 A
Monolithic Power Systems MPM3698/MPM3699 | Demoboard EVM3698-BH-02A, Rev. 1.0
Other Topology
|
V
in
4.5-16 V
|
Output
5.5 V / 440 A
Monolithic Power Systems MPM54304 | Demoboard EVM54304-MN-01A, Rev. 1.0
Buck Converter
|
V
in
4-16 V
Monolithic Power Systems MPM54313 | Demoboard EVM54313-BJ-00A, Rev. 1.0
Other Topology
|
V
in
4-16 V
|
Output
3.36 V / 9 A
Monolithic Power Systems MPM54322 | Demoboard EVM54322-PB-00A, Rev. 1.0
Buck Converter
|
V
in
3-16 V
|
Output
1.2 V / 3 A
Monolithic Power Systems MPM54522 | Demoboard EVM54522-PC-00A, Rev. 1.0
Buck Converter
|
V
in
3-16 V
|
Output
1.2 V / 6 A
Monolithic Power Systems MPM81204 | Demoboard EVM81204-BC-00A, Rev. 1.0
Buck Converter
|
V
in
6.5-16 V
|
fsw
600-1000 kHz
|
Outputs
1.2 V / 12 A, 1.8 V / 12 A, 5 V / 5 A, 3.3 V / 5 A
Monolithic Power Systems MPM82504 | Demoboard EVM82504-BH-02A, Rev. 1.0
Other Topology
|
V
in
4-16 V
|
Output
3.3 V / 25 A
previous
1
...
219
220
221
222
223
...
491
next
Cart
Your cart is empty.
Get samples and quotes