IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ3425 | Demoboard EVQ3425-L-00A

Boost Converter With a 55V, 3.5A Switch

Overview

TopologyBoost Converter
Input voltage3-22 V
Switching frequency300-2000 kHz
Output 148 V / 0.35 A
IC revision1.0

Description

The MPQ3425 is a current mode step-up converter with a 3.5A, 90mΩ internal switch to provide a highly efficient regulator with fast response. The MPQ3425 operates at a programmed fix frequency up to 2MHz allowing for easy filtering and low noise. An external compensation pin gives the user flexibility in setting loop dynamics, which allows the use of small, low-ESR ceramic output capacitors. Softstart results in small inrush current and can be programmed with an external capacitor. The MPQ3425 includes under-voltage lockout, current limiting and thermal overload protection to prevent damage in the event of an output overload. The MPQ3425 is available in a low profile 14-pin QFN package with exposed pad

Features

  • Guaranteed Industrial and Automotive Temp Range Limits
  • 3.5A, 90mΩ, 55V Power MOSFET
  • Uses Small Capacitors and Inductors
  • Wide Input Range: 3.1V to 22V
  • Output Voltage up to 55V
  • Programmable FSW: 300kHz - 2MHz
  • Programmable Under-Voltage Lockout (UVLO), Soft-Start, UVLO Hysteresis
  • Micropower Shutdown <1μA
  • Thermal Shutdown
  • Available in a QFN-14 (3mmx4mm) Package

Typical applications

  • •Telecom and Power Supplies
  • •Microphones and Tuner Bias
  • •Automotive

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 33 µH, 5.5 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Performance Rated Current5.5 A
DC Resistance45 mΩ
Operating Voltage120 V
Self Resonant Frequency8.5 MHz
Size1210 
VersionStandard 
–Check availability