IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ3524GDE-4000-AEC1 | Demoboard EVQ3524-D-4000-00A

20V, 4A Peak, Low Quiescent Current, Synchronous, Step-Down Converter Evaluation Board, AEC-Q100 Qualified

Overview

TopologyBuck Converter
Input voltage3.3-20 V
Output 15 V / 4 A
IC revision1.0

Description

The EVQ3524-D-4000-00A evaluation board is designed to demonstrate the capabilities of the MPQ3524GDE-4000-AEC1, a configurable-frequency (350kHz to 2.5MHz), synchronous, step-down switching regulator with integrated, internal high-side and low-side MOSFETs (HS-FET and LS-FET, respectively).The MPQ3524GDE-4000-AEC1 provides up to 4A peak of highly efficient output current (IOUT) with peak current mode control. The wide 3.3V to 20V input voltage (VIN) range accommodates a variety of step-down applications in automotive input environments, such as 12V and 5V buses and multi-cell Li-ion batteries. A 1μA shutdown mode quiescent current (IQ) allows the device to be used in battery-powered applications.High power conversion efficiency across a wide load range is achieved by scaling down the switching frequency (fSW) under light loads to reduce switching and gate driver losses.An open-drain power good (PG) signal indicates whether the output is within 94.5% to 105.5% of its nominal voltage.Frequency foldback prevents inductor current (IL) runaway during start-up. Thermal shutdown provides reliable, fault-tolerant operation. A high duty cycle and low-dropout (LDO) mode are provided for automotive cold-crank conditions.The EVQ3524-D-4000-00A is fully assembled and tested. The MPQ3524GDE-4000-AEC1 is available in a QFN-12 (2mmx3mm) package with wettable flanks, and is AEC-Q100 qualified.

Features

  • Designed for Automotive Applications
  • Continuous Operation Up to 20V
  • Supports Cold Crank Down to 3.1V
  • Low-Dropout Mode with Soft Recovery
  • 0.5A to 3A Continuous Output Current (IOUT) and 4A Peak IOUT Version in Pin Compatible Family
  • 65ns Minimum On Time (tON_MIN) and 50ns Minimum Off Time (tOFF_MIN)
  • Available in AEC-Q100 Grade 1
  • Increases Battery Life
  • 1μA Shutdown Supply Current
  • 20μA Sleep-Mode IQ
  • Advanced Asynchronous Modulation (AAM) Mode Increases Efficiency under Light Loads
  • Integrated 70mΩ High-Side MOSFET (HS-FET) and 50mΩ Low-Side MOSFET (LS-FET)
  • Optimized for EMC/EMI
  • CISPR 25 Class 5 Compliant
  • 350kHz to 2.5MHz Configurable fSW
  • Frequency Spread Spectrum (FSS) Modulation
  • Symmetric VIN Pinout
  • MeshConnect™ Flip-Chip Package
  • Additional Features
  • Power Good (PG) Output
  • Over-Current Protection (OCP) with Hiccup Mode
  • Fixed-Output Options (1): 1V, 1.8V, 2.5V, 3.0V, 3.3V, 3.8V, or 5V
  • Available in a QFN-12 (2mmx3mm) Package with Wettable Flanks
  • Functional Safety System Design Capablility
  • MPSafe™ Compatible: Functional Safety Supporting Document Available

Typical applications

  • Battery powered applications, Industrial Power Systems
  • Automotive Infotainment, Automotive Clusters, Advanced Driver-Assistance Systems (ADAS)

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 10 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0805 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length2 mm
Width1.2 mm
Height0.9 mm
Pad Dimension0.5 mm
–
Impedance @ 100 MHz60 Ω
Maximum Impedance90 Ω
Maximum Impedance500 MHz 
Rated Current 23000 mA
DC Resistance0.025 Ω
TypeHigh Current 
–Check availability