IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ4263 | Demoboard EVQ4263-QVE-00A

36V, 140W Buck-Boost with Integrated Low-Side MOSFETs, Supports High-Side Current Sense and I2C, AEC-Q100 Qualified

Overview

TopologyBuck-Boost Converter
Input voltage3.6-36 V
Output 17 A
IC revision1.0

Description

The EVQ42463-QVE-00A evaluation board is designed to demonstrate the capabilities of the MPQ4263, a buck-boost converter with two integrated low-side MOSFETs (LS-FETs). The device can deliver up to 140W of peak output power (POUT) across a certain input voltage (VIN) supply range with excellent efficiency.The MPQ4263 is well-suited for USB power delivery (PD) applications. It can work well with an external USB PD controller through the I2C interface.It is recommended to read the MPQ4263 datasheet prior to making any changes to the EVQ4263-QVE-00A.

Features

  • 140W Buck-Boost Converter with Integrated Low-Side MOSFETs (LS-FETs)
  • Integrated Gate Driver for High-Side MOSFETs (HS-FETs)
  • Configurable Input Under-Voltage Lockout (UVLO)
  • 3.6V to 36V Start-Up Input Voltage (VIN) Range
  • 1V to 36V Output Voltage (VOUT) Range
  • Supports 2.8V Falling VIN When VOUT > 3.5V
  • Up to 98% Peak Efficiency
  • I2C-Configurable Reference Voltage (VREF) Range: 0.1V to 2.147V with 1mV Resolution
  • Accurate Output CC Current Limit: ±5%, Supports High-Side Current Sense
  • Accurate Output Current (IOUT) Monitor (IMON) Function
  • Meets USB PD 3.1, EPR AVS, and PPS Specification
  • Selectable 280kHz, 420kHz, and 580kHz Switching Frequency (fSW)
  • Selectable Forced PWM Mode or AutoPFM/PWM Mode
  • Output Bias VCC LDO for Higher Efficiency
  • Line Drop Compensation via RSENS
  • I2C, Alert, and One-Time Programmable (OTP) Memory
  • EN Shutdown Passive Discharge
  • Output Over-Current Protection (OCP), Over-Voltage Protection (OVP), and Thermal Shutdown Protection
  • Available in a QFN-20 (3mmx5mm) Package
  • Available in AEC-Q100 in Grade 1

Typical applications

  • USB PD Hubs, USB PD Charging Ports
  • Buck-Boost Converter, Automotive DC Power Supplies

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Version
Type
Mount
IR(A)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 220 nF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 nF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 1 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor15 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWR-BHD 2.54 mm Male, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Insulation Resistance1000 MΩ
–
Length20.3 mm
–
–
–
PackagingTray 
Pins10 
VersionLow Profile 
TypeStraight 
MountTHT 
Rated Current3 A
–Check availability