IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ3359A-AEC1, MP3359A | Demoboard EVQ3359A-LE-00A

1-/2-/3-/4-Channel, Max 150mA/Channel, Boost WLED Driver with High Dimming Ratio Evaluation Board, AEC-Q100 Qualified

Overview

TopologyBoost Converter
Input voltage12 V
IC revision1.0

Description

The EVQ3359A-LE-00A is an evaluation board designed to demonstrate the capabilities of the MPQ3359A-AEC1 and MP3359A, which are four-channel, step-up converters that drive white LED (WLED) arrays as backlighting for small- or medium-sized LCD panels. The MPQ3359A-AEC1 will be used throughout to refer to both devices, unless otherwise specified.Peak current control is used as the pulse-width modulation (PWM) control architecture to regulate the boost converter. Four channel current sources are applied to the LED cathode to adjust LED brightness. This regulates the current in each LED string to the value set by an external current-setting resistor, with a 2.5% current regulation accuracy between strings.The MPQ3359A-AEC1’s low on resistance (RDS(ON)) MOSFET and headroom voltage improves efficiency. The switching frequency (fSW) is configurable via a resistor or an external clock.The MPQ3359A-AEC1 provides analog and PWM dimming via the EN/ADIM and PDIM pins, respectively. The device also has a fixed delay time between LED current (ILED) channels to eliminate noise during PWM dimming.Protection features include input over-current protection (OCP), inductor current OCP, over-voltage protection (OVP), over-temperature protection (OTP), LED string short protection, LED string open protection, output voltage (VOUT) short-to-GND protection, and LEDx pin short-to-GND protection.The EVQ3359A-LE-00A is a fully assembled evaluation board. The MPQ3359A-AEC1 and MP3359A are available in a QFN-20 (3mmx4mm) package, and the MPQ3359A-AEC1 is AEC-Q100 Grade 1 qualified.

Features

  • 3.5V to 40V Input Voltage (VIN) Range
  • 4 Channels with Maximum of 150mA per Channel
  • Internal 100mΩ, 50V MOSFET
  • Configurable Switching Frequency (fSW) Up to 2.2MHz
  • External Sync SW Function
  • Pulse-Width Modulation (PWM) Dimming
  • Analog Dimming
  • Deep Dimming Ratio
  • Excellent EMI Performance and Frequency Spread Spectrum (FSS)
  • Fixed 100µs Delay Time between LED Current Channels during PWM Dimming (Replaces Phase Shift)
  • 2.5% Current Matching
  • Cycle-by-Cycle Current Limiting
  • Disconnect VOUT from VIN
  • Input Over-Current Protection (OCP)
  • LED String Open/Short Protection
  • Over-Temperature Protection (OTP)
  • Inductor Over-Current Protection (OCP)
  • Inductor/Diode Short Protection
  • LEDx Pin Short to GND Protection
  • Be Able to Disable LED4 if LED4 is Unused
  • Fault Indicator Signal Output
  • Available in a QFN-20 (3mmx4mm) Package
  • Available in AEC-Q100 Grade 1

Typical applications

  • Tablets and Notebooks
  • Automotive Displays

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 22 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability