IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ4242 | Demoboard EVQ4242-VE-00B

5A, 36V, Fully Integrated USB PD Solution with Integrated Buck-Boost Converter Evaluation Board, AEC-Q100 Qualified

Overview

TopologyUSB
Input voltage9-16 V
Output 120 V / 3 A
IC revision1.0

Description

The EVQ4242-VE-00B evaluation board is designed to demonstrate the capabilities of the MPQ4242-AEC1, a fully integrated power delivery (PD) solution for USB Type-C sourcing ports. It integrates a buck-boost converter with four integrated power switches and a USB PD controller.The MPQ4242-AEC1’s USB Type-C port supports USB PD revision 3.0 with programmable power supply (PPS). It is backward compatible with dedicated charging port (DCP) schemes for battery charging specification (BC1.2), Apple 3A divider mode, and 1.2V/1.2V mode. The MPQ4242-AEC1 also supports QC2.0/3.0 and Huawei fast charge protocol (FCP) mode.

Typical applications

  • USB PD revision 3.0

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 1 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability