Topology | Buck Converter |
Input voltage | 4-16 V |
IC revision | 1.0 |
The EVM54304-MN-01A is an evaluation board designed to demonstrate the capabilities of the MPM54304, a four-channel output power module with an I2C interface. Channels 1 and 2 can deliver up to 3A (or a shared 6A) of continuous output current. Channels 3 and 4 can deliver up to 2A (or a shared 4A) of continuous output current.The MPM54304 integrates four high-efficiency, step-down DC/DC converters, four inductors, and an I2C interface. Channels 1 and 2 can be paralleled to provide up to 6A of output current. Channels 3 and 4 can be paralleled to provide up to 4A of output current.
Order Code | Datasheet | Downloads | Status | Product series | Operation Force (g) | Schematic | Packaging | Pins (pcs) | Rows | Gender | Type | IR (mA) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 450301014042 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | 800 | SPDT | Bulk | – | – | – | – | 500 | |
![]() | 61300311121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | Bag | 3 | Single | Pin Header | Straight | 3000 |
Order Code | Datasheet | |
---|---|---|
![]() | 450301014042 | SPEC |
![]() | 61300311121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Operation Force (g) | Schematic | Packaging | Pins (pcs) | Rows | Gender | Type | IR (mA) | Samples |
---|