IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPM3686

18V 20A Step-Down Power Module in 12x15x4mm QFN

Overview

TopologyBoost Converter
Input voltage4.5-18 V
Switching frequency200-1000 kHz
Output 15 V
IC revision1.01

Description

The MPM3686 is an easy-to-use fully integrated 20A step-down DC/DC power module. It integrates the DC/DC converter, power inductor, input /output capacitors and the necessary resistors/capacitors in a compact QFN12mmX15mmX4mm package. This total power solution needs as few as two external components (one resistor and one capacitor) to work. MPM3686 can deliver 20A output current over a wide input supply voltage range withexcellent load and line regulation.The MPM3686 uses Constant-On-Time (COT) control to provide fast transient response and ease the loop stabilization.The default under voltage lockout threshold is internally set around 4.1V, but a resistor network on the enable pin can increase this threshold. The MPM3686 has an internal LDO to power the control circuits and the integrated power devices. This LDO can be disabled by an external 5V to boost the efficiency.The MPM3686 has an internal about 3ms soft start (SS) timer. It can be increased with an extra SS capacitor. An open drain power good signal indicates that the output voltage is within nominal voltage range.The MPM3686 has fully integrated protection features that include over-current protection, over-voltage protection and thermal shutdown

Features

  • Complete 20A DC-to-DC Solution
  • Wide Input Voltage Range from 2.5V:
  • 2.5V to 18V with External 5V Bias
  • 4.5V to 18V with Internal Bias
  • 1% Reference Voltage Over 0°C to 70°C
  • Junction Temperature Range
  • Adaptive COT Control for Ultrafast
  • Transient Response
  • Programmable Switching Frequency from 200KHz to 1MHz
  • Support Pre-Bias Start Up
  • Programmable Soft-Start Time with Default 3ms
  • Non-latch OCP, OVP and Thermal Shutdown
  • Output Adjustable from 0.65V to 5V
  • 12 x 15 x 4 (mm) QFN package

Typical applications

  • Distributed Power Systems
  • Telecom and Networking Systems
  • Base Stations
  • Servers
  • Flat Panel Television and Monitors
  • Personal Video Recorders

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 2, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header, 8, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins
TypeStraight 
MountTHT 
Length8 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header - Single, 9, Straight

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length22.86 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability